Skip to main content

Product Overview:

The SH7615 is a CMOS single-chip microcontroller that integrates a high-speed CPU core using an original Renesas architecture with supporting functions required for an Ethernet system.

The CPU has a RISC (Reduced Instruction Set Computer) type instruction set. The CPU basically operates at a rate of one instruction per cycle, offering a great improvement in instruction execution speed. In addition, the 32-bit internal architecture provides improved data processing power, and DSP functions have also been enhanced with the implementation of extended Harvard architecture DSP data bus functions. With this CPU, it has become possible to assemble low-cost, high-performance/high-functionality systems even for applications such as realtime control, which could not previously be handled by microcontrollers because of their high-speed processing requirements. The SH7615 also includes a maximum 4-kbyte cache, for greater CPU processing power when accessing external memory.

The SH7615 is equipped with a media access controller (MAC) conforming to the IEEE802.3u standard, and an Ethernet controller that includes a media independent interface (MII) standard unit, enabling 10/100 Mbps LAN connection. Supporting functions necessary for system configuration are also provided, including RAM, timers, a serial communication interface with FIFO (SCIF), interrupt controller (INTC), and I/O ports.

Key Features:

  • High-performance RISC engine, SH2-DSP core with enhanced DSP functions
    • 80 MIPS and 125 MOPS achieved at 62.5 MHz
  • Cache for both instructions and data (4 kbytes)
    • 4-way set-associative cache with 64 entries and a line length of 16 bytes
  • On-chip RAM (8 kbytes)
  • SDRAM interface
    Direct interface
    High-speed accessibility (external bus clock: 62.5MHz max.)
    16-byte DMA dual burst access (for memory-to-memory copying)
  • Dedicated DMAC for Ethernet Controller (E-DMAC)
    Two independent channel DMAC for each Tx and Rx
    Transfer possible between EtherC and external memory / on-chip memory
    16-byte burst transfer possible
  • Ethernet controller (MAC*: conforms to IEEE802.3u)
    Transfer rate: 10 or 100 Mbps, full-duplex transfer supported
    Data frame assembly and disassembly, and CRC processing supported Conforms to MII** and Magic Packet TM*** standards
    Built in FIFO (512B each for Tx and Rx : SH7615) (2kB each for Tx and Rx : SH7616)
    CAM (Contents Addressable Memory) Interface :7616
  • Serial debugging function (JTAG)
  • Peripheral functions
    Includes SCIF, DMAC, INTC, TPU, WDT, FRT, SIO and I/O ports
  • Power management functions
    Separate clock signals can be assigned for the CPU core, peripheral modules, and external bus.
    Sleep, standby, and module standby modes provided
  • Vcc = 3.3 V (5-V interface supported for I/O and Ethernet pins)
    *: MAC: Media Access Controller
    **: MII: Media Independence Interface
    ***: Magic Packet is a trademark of AMD, Inc., USA.

Key Applications:

Network applications, OA equipment, surveillance cameras, etc.

 

Product Lineup:

Loading...

2 matches
(1 to 2 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD6417615ARBP 8 0 240 3.3 Mass Production PLBG0240JA-A
(BP-240A)
PDF HD6417615ARF 8 0 208 3.3 Mass Production PLQP0208KA-A
(FP-208C)

End of content

Back To Top