Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

24 matches
(1 to 20 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF HD6417710BP SH3-DSP 200 NO 32 SuperH SH-Ether SH7710 YES NO 16 - - ROMless 4-way 200 YES YES 3.3 1.5 - - - 24 YES - - 3 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 7 NO NO 6 - 0 2 - - - Mass Production - HD6417710BP -
PDF HD6417710F SH3-DSP 200 NO 32 SuperH SH-Ether SH7710 YES NO 16 - - ROMless 4-way 200 YES YES 3.3 1.5 - - 256 24 YES - - 3 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 7 NO NO 6 - 0 2 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417710F -
PDF HD6417712BP SH3-DSP 200 NO 32 SuperH SH-Ether SH7710 YES NO 16 - - ROMless 4-way 200 YES YES 3.3 1.5 - - - 24 YES - - 3 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 7 NO NO 6 - 0 2 - - - Mass Production - HD6417712BP -
PDF HD6417712F SH3-DSP 200 NO 32 SuperH SH-Ether SH7710 YES NO 16 - - ROMless 4-way 200 YES YES 3.3 1.5 - - 256 24 YES - - 3 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 7 NO NO 6 - 0 2 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417712F -
PDF HD6417713BP SH3-DSP 200 NO 32 SuperH SH-Ether SH7710 YES NO 16 - - ROMless 4-way 200 YES YES 3.3 1.5 - - - 24 YES - - 3 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 7 NO NO 6 - 0 2 - - - Mass Production - HD6417713BP -
PDF HD6417713F SH3-DSP 200 NO 32 SuperH SH-Ether SH7710 YES NO 16 - - ROMless 4-way 200 YES YES 3.3 1.5 - - 256 24 YES - - 3 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 7 NO NO 6 - 0 2 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417713F -
PDF R5S76700B200BG SH2A-FPU 200 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 200 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 70 -20 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76700B200BG -
PDF R5S76700D133BG SH2A-FPU 133 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 133 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 85 -40 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76700D133BG -
PDF R5S76710B200BG SH2A-FPU 200 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 200 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 70 -20 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76710B200BG -
PDF R5S76710D133BG SH2A-FPU 133 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 133 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 85 -40 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76710D133BG -
PDF R5S76720B200BG SH2A-FPU 200 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 200 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 70 -20 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76720B200BG -
PDF R5S76720D133BG SH2A-FPU 133 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 133 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 85 -40 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76720D133BG -
PDF R5S76730B200BG SH2A-FPU 200 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 200 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 70 -20 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76730B200BG -
PDF R5S76730D133BG SH2A-FPU 133 NO 32 SuperH SH-Ether SH7670 NO YES 32 - - ROMless 4-way 133 YES NO - - - - 256 86 YES - 2 - 1 - - - - - - - - - - - - 85 -40 - YES YES YES - 1 - - 9 NO NO 8 1 0 3 - - - Mass Production PRBG0256GA-A R5S76730D133BG -
PDF R4S76191B125BGV SH-2 125 NO 32 SuperH SH-Ether SH7619 NO NO 16 - - ROMless 4-way 125 YES NO 3.6 1.71 - - 176 78 YES - 2 - 1 - - - - - - - - - - - - 70 -20 - YES NO NO - - - - 9 NO NO 4 - 0 3 - - - Mass Production PLBG0176GA-A
(BP-176V)
R4S76191B125BGV -
PDF R4S76191D125BGV SH-2 125 NO 32 SuperH SH-Ether SH7619 NO NO 16 - - ROMless 4-way 125 YES NO 3.6 1.71 - - 176 78 YES - 2 - 1 - - - - - - - - - - - - 85 -40 - YES NO NO - - - - 9 NO NO 4 - 0 3 - - - Mass Production PLBG0176GA-A
(BP-176V)
R4S76191D125BGV -
PDF R4S76191N125BGV SH-2 125 NO 32 SuperH SH-Ether SH7619 NO NO 16 - - ROMless 4-way 125 YES NO 3.6 1.71 - - 176 78 YES - 2 - 1 - - - - - - - - - - - - 85 -20 - YES NO NO - - - - 9 NO NO 4 - 0 3 - - - Mass Production PLBG0176GA-A
(BP-176V)
R4S76191N125BGV -
PDF R4S76191W125BGV SH-2 125 NO 32 SuperH SH-Ether SH7619 NO NO 16 - - ROMless 4-way 125 YES NO 3.6 1.71 - - 176 78 YES - 2 - 1 - - - - - - - - - - - - 85 -20 - YES NO NO - - - - 9 NO NO 4 - 0 3 - - - Mass Production PLBG0176GA-A
(BP-176V)
R4S76191W125BGV -
PDF HD6417618ABG100V SH-2 100 NO 32 SuperH SH-Ether SH7618 NO NO 4 0 - ROMless 4-way 100 YES NO 3.6 1.4 - - 176 71 YES - 2 - 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 9 NO NO - - 0 3 - - - Mass Production PLBG0176GA-A
(BP-176V)
HD6417618ABG100V -
PDF HD6417618ABGN100V SH-2 100 NO 32 SuperH SH-Ether SH7618 NO NO 4 0 - ROMless 4-way 100 YES NO 3.6 1.4 - - 176 71 YES - 2 - 1 - - - - - - - - - - - - 75 -20 - YES NO NO - - - - 9 NO NO - - 0 3 - - - Mass Production PLBG0176GA-A
(BP-176V)
HD6417618ABGN100V -

End of content

Back To Top