Skip to main content

Configuration example of PDA using the SuperH family (adopting the SH7727)

- High-efficiency processing of multimedia software by DSP instruction of the SH3-DSP core
- Reduce system cost by various on-chip peripheral functions (USB Host/Function, LCDC, etc.)
- Direct connection with a host PC by on-chip USB Host/Function (on-chip transceiver)
- By on-chip LCDC (UMA method), dedicated frame buffer for a LCD display is not necessary.Liquid crystal displays with a maximum of 65536 colors are possible.


Configuration example of PDA using the SuperH family (adopting the SH7720)

- Reduce system cost by on-chip peripheral functions (USB Host/Function, LCDC, etc.).
- Direct connection with a host PC by on-chip USB Host/Function (on-chip transceiver)
- By on-chip LCDC (UMA method), dedicated frame buffer for a LCD display is not necessary. Liquid crystal displays with a maximum of 65536 colors are possible.
- Realize comfortable speed secure browsing by on-chip SSL accelerator.



End of content

Back To Top