Skip to main content

Product Overview:

The SH7786 incorporates two SH-4A cores that support multi-core configuration. The SH-4A cores support both symmetric multiprocessing (SMP) and asymmetric multi processing (AMP), enabling efficient parallel processing by both cores. In addition, the SH7786 incorporates an on-chip display unit (DU) as a LCD panel controller, enabling up to one-chip control of the LCD panel. A PCI Express bus controller for connecting to high performance external devices with PCI Express interfaces is also included on-chip. The SH7786 incorporates various other peripheral functions such as a DMAC controller, serial interface and timer.

Key Features:

  • CPU cores : SH-4A core (Max.operating frequency 533MHz) x 2
  • On-chip high-speed RAM : (8KB + 16KB) / SH-4A core
  • Cache : (32KB instruction + 32KB data) / SH-4A core
  • External bus interfaces
    • PCI Express bus controller
    • USB controller
    • Ethernet controller
  • On-chip peripheral functions, etc.
    • Display unit
    • Direct memory access controller
    • FIFO serial communication interface
    • Timer
    • Various sound interfaces
    • Interrupt controller

Key Applications:

  • Car navigation systems, game consoles, digital home electronics, industrial equipment, etc.

e-Learning

Product Lineup:

Loading...

2 matches
(1 to 2 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R8A77860HBG 48 - - 1.25 Under Development -
PDF R8A77860NBG 48 - - 1.25 Under Development -

End of content

Back To Top