Skip to main content

Product Overview:

SH7764 is high-performance microprocessor incorporating SH-4A. SH7764 operates at maximum of 324MHz, and achieves maximum processing performance of 583MIPS. FPU supports single- and double-precision operations, and achieves maximum performance of 2.3 GFLOPS.

SH7764 provides hardware support of high-speed processing of audio codecs (WMA/MP3/AAC) and 2D/3D image data, sine/cosine operations and vector arithmetic operations, helping to speed up 3D graphics drawing processing.

On-chip peripherals for implementing storage functions include an ATAPI controller, NAND flash controller, and memory card controller. Support for communication functions is provided by an Ethernet controller (10/100BASE-T) and USB interface (full/high-speed). Support for display functions is provided by a 2D graphic engine, LCD controller and digital RGB output function.

Utilizing the above functions, SH7764 realizes systems for digital audio and multimedia applications in a single chip, such as home audio equipment and car navigation devices, and enables implementation of high-performance systems at low cost.

SH7764 also incorporates other functions including serial sound interface for digital audio playback, serial communication interface with FIFO and I2Cbus interface, facilitating interfacing to peripheral devices.

Key Features:

  • Operating frequency
    • 324MHz
  • Operating performance
    • CPU: 583MIPS, FPU: 2.3GFLOPS
  • Cache
    • 64KB
      Instruction 32K/ data 32K, 4-way set associative
  • Debug
    • H-UDI, AUD
  • Package
    • 404-pin BGA (19mm x 19mm)(0.8mm pitch)
  • Other functions
    • Realize high-performance multimedia system in a single chip by high performance CPU core with on-chip FPU
    • Incorporate peripheral functions for implementing storage function, communication function and display function for digital audio and multimedia applications.
    • Incorporate memory bus connectable to high-speed SDRAM, and realize high-speed and high-quality display system

Key Applications:

  • [Home audio] HDD audio, network audio, [Home servers] AV home servers, multifunctional gateways, [Car navigation systems] HDD-built-in navigation systems, DVD navigation systems, portable navigation systems

e-Learning

Product Lineup:

Loading...

6 matches
(1 to 6 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5S77640N300BG 16 - 404 1.2 Mass Production PRBG0404GA-A
PDF R5S77640D300BG 16 - 404 1.2 Mass Production PRBG0404GA-A
PDF R5S77641D300BG 16 - 404 1.2 Mass Production PRBG0404GA-A
PDF R5S77641N300BG 16 - 404 1.2 Mass Production PRBG0404GA-A
PDF R5S77641P300BG 16 - 404 1.2 Mass Production PRBG0404GA-A
PDF R5S77640P300BG 16 - 404 1.2 Mass Production PRBG0404GA-A

End of content

Back To Top