Skip to main content

Product Overview:

The SH7763 is a RISC (reduced instruction set computer) microcomputer incorporating a 32-bit SH-4A CPU core.

This LSI operates at a maximum operating frequency of 266MHz and incorporates FPU supporting single-precision and double-precision. This LSI incorporates DDR-SDRAM and a 32-bit local bus state controller which connects SRAM or flash memory, enabling efficient interface with memory.

In addition, this LSI includes peripheral functions such as a gigabit Ethernet controller performing high-speed data transfer, a PCI bus state controller connecting an LSI with a PCI interface, a moving image stream interface enabling transmission of MPEG-2 TS (Transport Stream) format data, a security accelerator, an LCD controller and USB host/function controller.

Key Features:

  • Operating frequency
    • 266MHz
  • CPU performance
    • 478MIPS@266MHz
  • Cache
    • Large capacity cache: 32kB Instruction (4-way set associative)+32kB data (4-way set associative)
  • Debug
    • H-UDI, UBC
  • Package
    • BGA449
  • Other features
    • On-chip Gigabit Ethernet controller which performs high-speed data transfer
    • Enables concurrent use of a two-channel Ethernet controller (100Base-T) and a PCI bus controller, and supports wired and wireless LAN simultaneously
    • Moving image data transfer via an on-chip secure accelerator and a moving image stream interface
    • High speed display of data downloaded from a Ethernet controller and PCI bus controller via an LCD controller.

Key Applications:

  • [Digital home appliance] Media receivers, home servers, PC peripheral devices, [Network appliances, IT terminals] Surveillance cameras, multifunction printers, IP intercoms, network printers

e-Learning

Product Lineup:

Loading...

3 matches
(1 to 3 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5S77630AY266BGV 16 - - 1.25 Mass Production -
PDF R5S77631AY266BGV 16 - - 1.25 Mass Production -
PDF R5S77632AY266BGV 16 - - 1.25 Mass Production -

End of content

Back To Top