Skip to main content

Product Overview:

The SH7730 uses an SH-4A CPU core with a maximum operating frequency of 266MHz. The SH7730 has an on-chip bus state controller (BSC) that allows connection to synchronous DRAM. This LSI is also built in with a variety of peripheral functions such as direct memory access controller (DMAC), timer, six serial communication interfaces, A/D converter and I/O ports.

Key Features:

  • Operating frequency: 266MHz
  • Performance: 479MIPS/1.9GFLOPS
  • Cache: on-chip large capacity cache memory
    • 32 Kbytes instruction (4way set associative) and 32 Kbytes data (4way set associative)
  • Debug: H-UDI, UBC
  • Package: QFP208
  • Other Features
    • SDRAM memory interface built in with a variety of peripheral functions such as direct memory access controller (DMAC), timer, six serial communication interfaces, A/D converter and I/O ports.

Key Applications:

  • Industrial equipment, Game machines, etc.

 

e-Learning

Product Lineup:

Loading...

5 matches
(1 to 5 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R8A77300C200FP 16 - 208 1.2 Mass Production PLQP0208KB-A
PDF R8A77301C200FP 16 - 208 1.2 Mass Production PLQP0208KB-A
PDF R8A77301C266FP 16 - 208 1.2 Mass Production PLQP0208KB-A
PDF R8A77301D200FP 16 - 208 1.2 Mass Production PLQP0208KB-A
PDF R8A77301D266FP 16 - 208 1.2 Mass Production PLQP0208KB-A

End of content

Back To Top