Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

28 matches
(1 to 20 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF R8A77240D500BG SH-4A 500 NO 32 SuperH SH7780 SH7724 YES YES 16 - - ROMless L1: 4-way, L2: Mixed instruction and operand type 500 YES YES 3.3 1.2 - - 449 162 YES - 4 7 1 - - - 1(achieved by TPU) - 4 - - - - - - 85 -40 - YES YES YES - 1 - - 9 NO YES 12 - 0 3 - - - Mass Production PRBG0449GA-A
(BP-449V)
R8A77240D500BG -
PDF R8A77240B500BB SH-4A 500 NO 32 SuperH SH7780 SH7724 YES YES 16 - - ROMless L1: 4-way, L2: Mixed instruction and operand type 500 YES YES 3.3 1.2 - - 441 162 YES - 4 7 1 - - - 1(achieved by TPU) - 4 - - - - - - 70 -20 - YES YES YES - 1 - - 9 NO YES 12 - 0 3 - - - Mass Production PVBG0441KB-A R8A77240B500BB -
PDF R8A77343D533BG SH-4A 533 NO 32 SuperH SH7780 SH7734 YES YES 32 0 0 ROMless 4-way 533 YES YES 3.3 1.25 - - 440 160 YES - 5 9 1 - - - (MTU2) - 8 - - - - - - 85 -40 2 YES YES YES - 2 - - 5 NO NO 34 - 0 6 - 1 - Under Development PRBG0440GB-A R8A77343D533BG -
PDF R8A77860HBG SH-4A 533 NO 32 SuperH SH7780 SH7786 YES YES 48 - - ROMless L1: 2-way, L2 533 YES NO 3.3 1.25 - - 593 60 YES - - 12 1 - - - - - - - - - - - - 85 -40 - YES YES YES - 2 - - 9 NO NO 24 - 0 6 - - - Under Development PRBG0593GA-A
(593F7S-A)
R8A77860HBG -
PDF R8A77860NBG SH-4A 533 NO 32 SuperH SH7780 SH7786 YES YES 48 - - ROMless L1: 2-way, L2 533 YES NO 3.3 1.25 - - 593 60 YES - - 12 1 - - - - - - - - - - - - 85 -20 - YES YES YES - 2 - - 9 NO NO 24 - 0 6 - - - Under Development PRBG0593GA-A
(593F7S-A)
R8A77860NBG -
PDF R8A77850BADBG SH-4A 600 NO 32 SuperH SH7780 SH7785 YES YES 8 - - ROMless 4-way 600 YES NO 3.3 1.1 - - 436 108 YES - - 6 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 12 - 0 6 - - - Mass Production PRBG0436GA-A R8A77850BADBG -
PDF R8A77850BANBG SH-4A 600 NO 32 SuperH SH7780 SH7785 YES YES 8 - - ROMless 4-way 600 YES NO 3.3 1.1 - - 436 108 YES - - 6 1 - - - - - - - - - - - - 85 -20 - NO NO NO - - - - 9 NO NO 12 - 0 6 - - - Mass Production PRBG0436GA-A R8A77850BANBG -
PDF R8A77800BDBG SH-4A 400 NO 32 SuperH SH7780 SH7780 YES YES 16 - - ROMless 4-way 400 YES YES 3.3 1.25 - - 449 75 YES - 4 6 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 9 NO NO 12 - 0 2 - - - Mass Production PRBG0449GA-A
(BP-449)
R8A77800BDBG -
PDF R8A77800BNBG SH-4A 400 NO 32 SuperH SH7780 SH7780 YES YES 16 - - ROMless 4-way 400 YES YES 3.3 1.25 - - 449 75 YES - 4 6 1 - - - - - - - - - - - - 75 -20 - NO NO NO - - - - 9 NO NO 12 - 0 2 - - - Mass Production PRBG0449GA-A
(BP-449)
R8A77800BNBG -
PDF R5S77630AY266BGV SH-4A 266 NO 32 SuperH SH7780 SH7763 YES YES 16 - - ROMless 4-way 266 YES YES 3.3 1.25 - - 449 107 YES - 4 6 1 - - - - - 4 - - 2 - - - 75 -20 - YES YES YES - 2 - - 9 NO NO 6 - 0 3 - - USB, SECURITY Mass Production PRBG0449GA-A
(BP-449V)
R5S77630AY266BGV -
PDF R5S77631AY266BGV SH-4A 266 NO 32 SuperH SH7780 SH7763 YES YES 16 - - ROMless 4-way 266 YES YES 3.3 1.25 - - 449 107 YES - 4 6 1 - - - - - 4 - - 2 - - - 75 -20 - YES YES YES - 2 - - 9 NO NO 6 - 0 3 - - USB Mass Production PRBG0449GA-A
(BP-449V)
R5S77631AY266BGV -
PDF R5S77632AY266BGV SH-4A 266 NO 32 SuperH SH7780 SH7763 YES YES 16 - - ROMless 4-way 266 YES YES 3.3 1.25 - - 449 107 YES - 4 6 1 - - - - - 4 - - 2 - - - 75 -20 - YES YES YES - 2 - - 9 NO NO 6 - 0 3 - - USB, SECURITY, SDHI Mass Production PRBG0449GA-A
(BP-449V)
R5S77632AY266BGV -
PDF R5S77640N300BG SH-4A 324 NO 32 SuperH SH7780 SH7764 YES YES 16 - - ROMless 4-way 324 YES NO 3.3 1.2 - - 404 77 YES - - 6 1 - - - - - - - - - - - - 85 -20 - YES YES YES - 1 - - 3 NO NO 6 - 0 3 - - USB Mass Production PRBG0404GA-A R5S77640N300BG -
PDF R5S77640D300BG SH-4A 324 NO 32 SuperH SH7780 SH7764 YES YES 16 - - ROMless 4-way 324 YES NO 3.3 1.2 - - 404 77 YES - - 6 1 - - - - - - - - - - - - 85 -20 - YES YES YES - 1 - - 3 NO NO 6 - 0 3 - - USB Mass Production PRBG0404GA-A R5S77640D300BG -
PDF R5S77641D300BG SH-4A 324 NO 32 SuperH SH7780 SH7764 YES YES 16 - - ROMless 4-way 324 YES NO 3.3 1.2 - - 404 77 YES - - 6 1 - - - - - - - - - - - - 85 -20 - YES YES YES - 1 - - 3 NO NO 6 - 0 3 - - USB, SDHI Mass Production PRBG0404GA-A R5S77641D300BG -
PDF R5S77641N300BG SH-4A 324 NO 32 SuperH SH7780 SH7764 YES YES 16 - - ROMless 4-way 324 YES NO 3.3 1.2 - - 404 77 YES - - 6 1 - - - - - - - - - - - - 85 -20 - YES YES YES - 1 - - 3 NO NO 6 - 0 3 - - USB, SDHI Mass Production PRBG0404GA-A R5S77641N300BG -
PDF R5S77641P300BG SH-4A 324 NO 32 SuperH SH7780 SH7764 YES YES 16 - - ROMless 4-way 324 YES NO 3.3 1.2 - - 404 77 YES - - 6 1 - - - - - - - - - - - - 85 -40 - YES YES YES - 1 - - 3 NO NO 6 - 0 3 - - USB, SDHI Mass Production PRBG0404GA-A R5S77641P300BG -
PDF R5S77640P300BG SH-4A 324 NO 32 SuperH SH7780 SH7764 YES YES 16 - - ROMless 4-way 324 YES NO 3.3 1.2 - - 404 77 YES - - 6 1 - - - - - - - - - - - - 85 -40 - YES YES YES - 1 - - 3 NO NO 6 - 0 3 - - USB Mass Production PRBG0404GA-A R5S77640P300BG -
PDF R8A77310D333BG SH4AL-DSP 333 NO 32 SuperH SH7780 SH7731 YES NO 148 - - ROMless 4-way 333 YES YES 3.3 1.2 - - 449 100 YES - 4 4 1 - - - 1(shared with TPU) - - - - - - - - 85 -40 - NO YES YES - 1 - - 9 NO NO 6 - - 3 - - - Mass Production PRBG0449GA-A
(BP-449V)
R8A77310D333BG -
PDF R8A77310C333BA SH4AL-DSP 333 NO 32 SuperH SH7780 SH7731 YES NO 148 - - ROMless 4-way 333 YES YES 3.3 1.2 - - 417 100 YES - 4 4 1 - - - 1(shared with TPU) - - - - - - - - 85 -40 - NO YES YES - 1 - - 9 NO NO 6 - 1 3 - - - Mass Production PLBG0417KB-A R8A77310C333BA -

End of content

Back To Top