Skip to main content

Product Overview:

The SH7760 is a microcomputer featuring an LCD controller, USB host, and other peripheral functions.

It includes the SH-4 CPU, which at the object code level is upwardly compatible with the SH-1, SH-2, and SH-3 microcomputers. It has an instruction cache, an operand cache that can be switched between copy-back and write-through modes, a 4-entry full-associative instruction TLB (translation look aside buffer), and MMU (memory management unit) with 64- entry full-associative shared TLB. The sizes of the instruction cache and operand cache are 16 kbytes and 32 kbytes.

The SH7760 also includes the bus state controller (BSC) that can connect to synchronous DRAM. Also, because of its on-chip functions, such as an LCD controller, a USB host, timers, and serial communication functions, required for multimedia and OA equipment, the SH7760 enables a dramatic reduction in system costs.

Key Features:

  • Operating frequency
    • 200MHz
  • CPU Performance
    • 360MIP/200 MHz
    • Floating Point: 1.4GFLOPS/200 MHz
  • Cache
    • Large capaciy Cache: 16kB instruction + 32kB data
    • (2way set associative)
  • Debug
    • H-UDI, UBC, AUD
  • Package
    • BGA256
  • Other features
    • Integrate SH-4 CPU core and various peripheral functions on one chip
    • LCD controller
    • USB host
    • SCIF, HAC, SSI, I2C, HSPI, SIM, MMCIF, CMT, ADC, MFI, GPIO

Key Applications:

  • CIS/Telematics, POS systems and handheld terminals, GPS applications, Industrial/general applications

e-Learning

Product Lineup:

Loading...

2 matches
(1 to 2 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD6417760BL200A - - - 1.5 Mass Production -
PDF HD6417760BL200AD - - - 1.5 Mass Production -

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top