HD6417751RBG200
- Overview
- Documentation
- Design Support
Product Spec
| Price | - | PWM Output | - |
|---|---|---|---|
| CPU | SH-4 | 8Bit A/D Converter | - |
| Max. Freq (MHz) | 200 | 10Bit A/D Converter | - |
| Subclock | NO | 12Bit A/D Converter | - |
| Bit Size | 32 | 16Bit A/D Converter | - |
| Family | SuperH | 8Bit D/A Converter | - |
| Series | SH7750 | 10Bit D/A Converter | - |
| Group | SH7751R | 12Bit D/A Converter | - |
| MMU | YES | 16Bit D/A Converter | - |
| FPU | YES | Operating Ambient Temperature Max | 75 |
| RAM | - | Operating Ambient Temperature Min | -20 |
| Program memory | - | CAN (Channels) | - |
| Pin Count | 292 | Ethernet | NO |
| Data Flash | - | USB HOST | NO |
| ROM Type | ROMless | USB Function | NO |
| Cache type | 2-way | USB OTG | - |
| Int. main oscillator freq | 200 | I2C-bus | - |
| PLL | YES | Ext. address bus | - |
| RTC | YES | Ext. data bus (Bit) | - |
| Operating Voltage Max | 3.3 | External Interrupt Pins | 5 |
| Operating Voltage Min | 1.5 | LCD_Com | - |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 39 | DMAC | 8 |
| On-Chip Debug | YES | EXDMAC | - |
| 8-bit Timer | - | CSI | 0 |
| 16-bit Timer | - | UART | 1 |
| 32-bit Timer | 5 | Lin | - |
| Watchdog Timer | 1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) | - | Application | - |
| PWM Output (9-16Bit) | - | Production Status | Mass Production |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark | Please inquire. |
|---|
Package & Packing
| Package | |
|---|---|
| Renesas code | PRBG0292GA-A |
| JEITA code | P-FBGA292-17x17-0.80 |
| Name | FBGA |
| Terminal count | 292 |
| Terminal pitch (mm) | 0.8 |
| Dimensions (mm) | 17x17 |
| Mass (g) [Reference value] |
0.9 |
| Mounting height (mm) [MAX] |
2 |
| Terminal material - Base | Sn-Pb or Sn-Ag-Cu |
| Terminal material - Surface | - |
| Drawing Link | prbg0292ga_a |
| Mount pad | fig0013e |
Americas
