Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

36 matches
(1 to 20 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF HD6417760BL200A SH-4 200 NO 32 SuperH SH7750 SH7760 YES YES - - - ROMless 2-way 200 YES NO 3.3 1.5 - - 256 69 YES - 4 3 1 - - - - - 4 - - - - - - 75 -20 2 NO YES NO - 2 - - 5 NO NO 8 - 0 3 - - USB Mass Production PLBG0256GB-A
(BP-256BV)
HD6417760BL200A -
PDF HD6417760BL200AD SH-4 200 NO 32 SuperH SH7750 SH7760 YES YES - - - ROMless 2-way 200 YES NO 3.3 1.5 - - 256 69 YES - 4 3 1 - - - - - 4 - - - - - - 85 -40 2 NO YES NO - 2 - - 5 NO NO 8 - 0 3 - - USB Mass Production PLBG0256GB-A
(BP-256BV)
HD6417760BL200AD -
PDF HD6417751RBG200 SH-4 200 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 200 YES YES 3.3 1.5 - - 292 39 YES - - 5 1 - - - - - - - - - - - - 75 -20 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0292GA-A HD6417751RBG200 -
PDF HD6417751RBG200D SH-4 200 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 200 YES YES 3.3 1.5 - - 292 39 YES - - 5 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0292GA-A HD6417751RBG200D -
PDF HD6417751RBG240 SH-4 240 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 240 YES YES 3.3 1.5 - - 292 39 YES - - 5 1 - - - - - - - - - - - - 75 -20 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0292GA-A HD6417751RBG240 -
PDF HD6417751RBG240D SH-4 240 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 240 YES YES 3.3 1.5 - - 292 39 YES - - 5 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0292GA-A HD6417751RBG240D -
PDF HD6417751RBP200 SH-4 200 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 200 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 75 -20 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0256DE-B
(BP-256A)
HD6417751RBP200 -
PDF HD6417751RBP200D SH-4 200 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 200 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0256DE-B
(BP-256A)
HD6417751RBP200D -
PDF HD6417751RBP240 SH-4 240 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 240 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 75 -20 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0256DE-B
(BP-256A)
HD6417751RBP240 -
PDF HD6417751RBP240D SH-4 240 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 240 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRBG0256DE-B
(BP-256A)
HD6417751RBP240D -
PDF HD6417751RF200 SH-4 200 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 200 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 75 -20 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417751RF200 -
PDF HD6417751RF200D SH-4 200 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 200 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417751RF200D -
PDF HD6417751RF240 SH-4 240 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 240 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 75 -20 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417751RF240 -
PDF HD6417751RF240D SH-4 240 NO 32 SuperH SH7750 SH7751R YES YES - - - ROMless 2-way 240 YES YES 3.3 1.5 - - 256 39 YES - - 5 1 - - - - - - - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO 8 - 0 1 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417751RF240D -
PDF HD6417751BP167 SH-4 167 NO 32 SuperH SH7750 SH7751 YES YES - - - ROMless Directmap 167 YES YES 3.3 1.8 - - 256 39 YES - - 5 1 - - - - - - - - - - - - - - - NO NO NO - - - - 5 NO NO 4 - 0 1 - - - Mass Production PRBG0256DE-B
(BP-256A)
HD6417751BP167 -
PDF HD6417751F167 SH-4 167 NO 32 SuperH SH7750 SH7751 YES YES - - - ROMless Directmap 167 YES YES 3.3 1.8 - - 256 39 YES - - 5 1 - - - - - - - - - - - - - - - NO NO NO - - - - 5 NO NO 4 - 0 1 - - - Mass Production PRQP0256LA-B
(FP-256G)
HD6417751F167 -
PDF HD6417750SBP200 SH-4 200 NO 32 SuperH SH7750 SH7750S YES YES - - - ROMless Directmap 200 YES YES 3.3 1.95 - - - 28 YES - - 3 1 - - - - - - - - - - - - - - - NO NO NO - - - - 5 NO NO 4 - 0 1 - - - Mass Production - HD6417750SBP200 -
PDF HD6417750SBP200W SH-4 200 NO 32 SuperH SH7750 SH7750S YES YES - - - ROMless Directmap 200 YES YES 3.3 1.95 - - - 28 YES - - 3 1 - - - - - - - - - - - - - - - NO NO NO - - - - 5 NO NO 4 - 0 1 - - - Mass Production - HD6417750SBP200W -
PDF HD6417750SF167 SH-4 167 NO 32 SuperH SH7750 SH7750S YES YES - - - ROMless Directmap 167 YES YES 3.3 1.8 - - 208 28 YES - - 3 1 - - - - - - - - - - - - - - - NO NO NO - - - - 5 NO NO 4 - 0 1 - - - Mass Production PRQP0208KE-B
(FP-208E)
HD6417750SF167 -
PDF HD6417750SF167D SH-4 167 NO 32 SuperH SH7750 SH7750S YES YES - - - ROMless Directmap 167 YES YES 3.3 1.8 - - 208 28 YES - - 3 1 - - - - - - - - - - - - - - - NO NO NO - - - - 5 NO NO 4 - 0 1 - - - Mass Production PRQP0208KE-B
(FP-208E)
HD6417750SF167D -

End of content

Back To Top