Skip to main content

Overview

The SuperH Family is a range of 32-bit microcomputers suitable for built-in hardware, realizing faster processing speed and reduced power consumption, with RISC system instructions. The SH7750 Series (SH-4) uses Harvard architecture, has a 2-way superscalar system, and can execute two instructions in parallel. The integer performance is 430 MIPS (Dhrystone@240 MHz). Also, a high-speed FPU is on-chip, and FPU performance of 1.7 GFLOPS is realized with single-precision matrix operation. Additionally, the on-chip MMU (Memory Management Unit) supports all standard operating systems, including Windows® CE and Linux.

Key Application
Car navigation systems, CIS, Broadband router, Firewalls, Networking equipment, Image processing, Internet equipment, Multimedia equipment

SH7734 SH7731 SH7724 SH7723 SH7786 SH7730 SH7763 SH7780 SH7764 SH7706 SH7710/12/13 SH7720 SH7781 SH7722 SH7727 SH7705 SH7721 SH7709S SH7729R SH7760 SH7751R SH7751 SH7750S SH7750R SH7785

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Pins
SH7760
-
Development
Environment
1.5 - 3.3 200 -
SH7751R
-
Development
Environment
1.5 - 3.3 240 256,292
SH7751
-
Development
Environment
1.8 - 3.3 167 256
SH7750S
-
Development
Environment
1.5 - 3.3 200 208,264
SH7750R
-
Development
Environment
1.5 - 3.3 240 208,292

End of content

Back To Top