Skip to main content

Product Overview:

The SH7729R microprocessor incorporates the 32-bit SH3-DSP CPU and actualizes improved CPU operation performance 260MIPS(max) (@ 200MHz). It also have higher performance 400MOPS(max) (@ 200MHz) for DSP extended instructions.

The SH7729R's on-chip peripheral functions include a cache memory, internal X/Y memory, an interrupt controller, timers, three serial communication interfaces, a real time clock (RTC), memory management unit (MMU), a user break controller (UBC), a bus state controller (BSC), and I/O ports, making it ideal for use as a microcomputer in electronic devices that require high speed together with low power consumption.


Key Features:

  • Operating frequency
    • 167MHz/200MHz
  • CPU Performance
    • 217MIPS(167MHz)/260MIPS(200MHz)
  • Cache
    • 16 kB
  • Package
    • BP-240A, FP-208C, FP-208E
  • Debug
    • H-UDI, UBC
  • Other features
    • Pin compatible with the SH7709S
    • High performance
    • Built-in DSP function

Key Applications:

  • Network Applications (VoIP), Internet FAXs, Webphones, DSCs and TV Conference Systems

e-Learning

Product Lineup:

Loading...

4 matches
(1 to 4 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD6417729RBP133B 16 - 240 1.8 Mass Production PLBG0240JA-A
(BP-240A)
PDF HD6417729RF133B 16 - 208 1.8 Mass Production PLQP0208KA-A
(FP-208C)
PDF HD6417729RF167B 16 - 208 1.9 Mass Production PLQP0208KA-A
(FP-208C)
PDF HD6417729RHF200B 16 - 208 2 Mass Production PRQP0208KE-B
(FP-208E)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top