HD6417729RF167B
- Overview
- Documentation
- Design Support
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| D6417729RF167BV | Non-promotion | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0208KA-A |
| Previous code | FP-208C |
| JEITA code | P-LFQFP208-28x28-0.50 |
| Name | LFQFP |
| Terminal count | 208 |
| Terminal pitch (mm) | 0.5 |
| Mass (g) [Reference value] |
2.7 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | plqp0208ka_a |
| Mount pad | fig0009e |
Americas
