SH7727
Product Overview:
The SH7727 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user system.
The SH7727 is built in with a variety of peripheral functions such as cache
memory, memory management unit (MMU), interrupt controller, timers, three
serial communication interfaces (SCI, SCIF, SIOF), real-time clock (RTC), user
break controller (UBC), bus state controller (BSC) and AFE interface. The
SH7727 can be used in a variety of applications that demand a high-speed
microcomputer with low power consumption.
Key Features:
- Operating frequency
- 100/160 MHz
- CPU Performance
- 130/208 MIPS
- Cache 16 kB
- Package
- FP-240B, BP-240A
- Debug
- UBC, H-UDI
- Other features
- World's first USB Host. Internal USB transceiver
- 64,000 color VGA liquid crystal display possible
- Can simultaneously mass produce in the high-speed and low-speed low power version.
- All necessary functions for a PDA on one chip (SH7727)
- Due to internal LCD controller, a liquid crystal display frame buffer is not necessary.
- Due to internal USB Host/Function, it is possible to connect directly to the host PC (internal transceiver)
Key Applications:
- H/PCs, Palm PCs, Webphones, POS Terminals, Internet Terminals and DSCs
e-Learning
Product Lineup:
Loading...
Americas