Skip to main content

Product Overview:

The SH7721 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user's system and realizes low power consumption. The SH7721 is built in with a variety of peripheral functions such as color LCD controller, version 1.1 USB interface (host and function) and many kind interfaces.
The SH7721 makes it suitable for variety kinds of IT and mobile devices such as IP phone, Fax terminal, Smart phone, and Direct printer.
The SH7721 is a deletion of SSL (Secure Socket Layer) hardware accelerator function from the SH7720. The SH7721 specifications except SSL are same as the SH7720.

Key Features:

  • Operating frequency:133MHz
  • CPU Performance:173MIPS
  • Cache: 32KB
  • Debug: UBC, H-UDI
  • Package: BP-256H, BP-256C
  • Other Feature
    • The SH7721 is a deletion of SSL (Secure Socket Layer) hardware accelerator function from the SH7720.
    • 64,000 color VGA liquid crystal display possible
    • All necessary functions for a PDA on one chip (SH7721)
    • Due to internal LCD controller, a liquid crystal display frame buffer is not necessary.
    • Due to internal USB Host/Function, it is possible to connect directly to the host PC (internal transceiver)

Key Applications:

  • IP phones, L-mode FAX Machines, Smart Phones, Direct Printers, and Digital Home Electronics (equipped with LCD) etc.

e-Learning

Product Lineup:

Loading...

4 matches
(1 to 4 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R8A77210C133BA 16 - 256 1.5 Mass Production PLBG0256KA-A
(BP-256C)
PDF R8A77210C133BG 16 - - 1.5 Mass Production -
PDF R8A77211C133BA 16 - 256 1.5 Mass Production PLBG0256KA-A
(BP-256C)
PDF R8A77211C133BG 16 - - 1.5 Mass Production -

End of content

Back To Top