Skip to main content

Product Overview:

The SH7720 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user's system and realizes low power consumption.
The SH7720 is built in with a variety of peripheral functions such as color LCD controller, SSL (Secure Socket Layer) hardware accelerator, version 1.1 USB interface (host and function) and many kind of interfaces.
The SH7720 can realize faster secure network connectivity and makes it suitable for variety kinds of IT and mobile devices such as IP phone, Fax terminal, Smart phone, and Direct printer.

Key Features:

  • Operating frequency: 133MHz
  • CPU Performance: 173MIPS
  • Cache: 32KB
  • Debug: UBC, H-UDI
  • Package: BP-256H, BP-256C
  • Other Features
    • On-chip SSL hardware accelerator, enabling speedy secure browser display
    • 64,000 color VGA liquid crystal display possible
    • All necessary functions for a PDA on one chip (SH7720)
    • Due to internal LCD controller, a liquid crystal display frame buffer is not necessary.
    • Due to internal USB Host/Function, it is possible to connect directly to the host PC (internal transceiver)

Key Applications:

  • IP phones, L-mode FAX Machines, Smart Phones, Direct Printers, and Digital Home Electronics (equipped with LCD) etc.

e-Learning

Product Lineup:

Loading...

3 matches
(1 to 3 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD6417320BP133C 16 0 - 1.5 Mass Production -
PDF HD6417720BL133C 16 - 256 1.5 Mass Production PLBG0256KA-A
(BP-256C)
PDF HD6417720BP133C 16 - - 1.5 Mass Production -

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top