Skip to main content

Product Overview:

The SH7709S microprocessor incorporates the 32-bit SH-3 CPU and actualizes improved CPU operation performance 260MIPS(max) (@ 200MHz).

This LSI is built in with a variety of peripheral functions such as cache memory, memory management unit (MMU), interrupt controller, timer, three serial communication interfaces, realtime clock (RTC), use break controller (UBC), bus state controller (BSC) and I/O ports.

This LSI can be used as a microcomputer for devices that require both high speed and low power consumption.


Key Features:

  • Operating frequency
    • 100/133/167/200MHz
  • CPU Performance
    • 260/217MIPS
  • Cache
    • 16KB
  • Package
    • FP-208C, FP-208E, BP-240A
  • Debug
    • UBC, H-UDI, AUD
  • Other features
    • High performance, Low power voltage (200MHz/167MHz)
    • High-speed version of SH-3

Key Applications:

  • HPCs, Portable Information Equipment, Internet Equipment, LBPs, Printers, Scanners, and Network Equipment

e-Learning

Product Lineup:

Loading...

7 matches
(1 to 7 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF HD6417709SBP100B - - 240 1.7 Mass Production PLBG0240JA-A
(BP-240A)
PDF HD6417709SBP133B - - 240 1.8 Mass Production PLBG0240JA-A
(BP-240A)
PDF HD6417709SBP167B - - 240 1.9 Mass Production PLBG0240JA-A
(BP-240A)
PDF HD6417709SF100B - - 208 1.7 Mass Production PLQP0208KA-A
(FP-208C)
PDF HD6417709SF133B - - 208 1.8 Mass Production PLQP0208KA-A
(FP-208C)
PDF HD6417709SF167B - - 208 1.9 Mass Production PLQP0208KA-A
(FP-208C)
PDF HD6417709SHF200B - - 208 2 Mass Production PRQP0208KE-B
(FP-208E)

End of content

Back To Top