Skip to main content

Product Spec

Price - PWM Output -
CPU SH-3 8Bit A/D Converter -
Max. Freq (MHz) 133 10Bit A/D Converter 4
Subclock NO 12Bit A/D Converter -
Bit Size 32 16Bit A/D Converter -
Family SuperH 8Bit D/A Converter 2
Series SH7700 10Bit D/A Converter -
Group SH7706 12Bit D/A Converter -
MMU YES 16Bit D/A Converter -
FPU NO Operating Ambient Temperature Max 75
RAM - Operating Ambient Temperature Min -20
Program memory - CAN (Channels) -
Pin Count 176 Ethernet NO
Data Flash - USB HOST NO
ROM Type ROMless USB Function NO
Cache type 4-way USB OTG -
Int. main oscillator freq 133 I2C-bus -
PLL YES Ext. address bus -
RTC YES Ext. data bus (Bit) -
Operating Voltage Max 3.3 External Interrupt Pins 7
Operating Voltage Min 1.9 LCD_Com -
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 72 DMAC 4
On-Chip Debug YES EXDMAC -
8-bit Timer - CSI 0
16-bit Timer 1 UART 1
32-bit Timer 3 Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output (up to 8Bit) - Application -
PWM Output (9-16Bit) - Production Status Mass Production

Order Information

Orderable Part No. Production Status. Packing Environmental remark
HD6417706F133V Mass Production - - -

Package & Packing

Package
Renesas code PLQP0176KD-A
Previous code FP-176C
JEITA code P-LFQFP176-24x24-0.50
Name LFQFP
Terminal count 176
Terminal pitch (mm) 0.5
Mass (g)
[Reference value]
1.9
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb
Drawing Link plqp0176kd_a
Mount pad fig0009e
Packing
Container
Custom tray
tray1027
Packing
Custom Tray Complete dry pack
tray-D

End of content

Back To Top