SH7705
Product Overview:
The SH7705 microprocessor incorporates the 32-bit SH-3 CPU and has large size Cache (32KB) and built-in USB Function. It also actualizes low power consumption 200mW (typ) (@ 133MHz).
Key Features:
- Operating frequency
- 100/133MHz
- CPU Performance
- 130/173 MIPS
- Cache
- 32 KB
- Package
- FP-208C, TBP-208A
- Debug
- H-UDI
- Other feature
- Ultra low power 200mw (typ) /133MH
- Internal USB Function. Internal USB transceiver
- With 32KB of on-chip large capacity cache memory, it actualizes the high-speed execution of the program
Key Applications:
- Electronic dictionary, DSC, DVC, Mobile Printers, Ink-Jet Printers and Bar-code reader, etc.
e-Learning
Product Lineup:
Loading...
Americas