Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

19 matches
(1 to 19 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF HD6417727BP100C SH3-DSP 100 NO 32 SuperH SH7700 SH7727 YES NO 16 - - ROMless 4-way 100 YES YES 3.3 1.8 - - 240 104 YES - 1 3 1 - - - - - 6 - - 2 - - - 75 -20 - NO YES YES - - - - 7 NO NO 4 - - 1 - - USB Mass Production PLBG0240JA-A
(BP-240A)
HD6417727BP100C -
PDF HD6417727F100C SH3-DSP 100 NO 32 SuperH SH7700 SH7727 YES NO 16 - - ROMless 4-way 100 YES YES 3.3 1.8 - - 240 104 YES - 1 3 1 - - - - - 6 - - 2 - - - 75 -20 - NO YES YES - - - - 7 NO NO 4 - 1 1 - - USB Mass Production PRQP0240KC-B
(FP-240B)
HD6417727F100C -
PDF HD6417727F160C SH3-DSP 160 NO 32 SuperH SH7700 SH7727 YES NO 16 - - ROMless 4-way 160 YES YES 3.3 1.9 - - 240 104 YES - 1 3 1 - - - - - 6 - - 2 - - - 75 -20 - NO YES YES - - - - 7 NO NO 4 - 1 1 - - USB Mass Production PRQP0240KC-B
(FP-240B)
HD6417727F160C -
PDF R8A77210C133BG SH3-DSP 133 NO 32 SuperH SH7700 SH7721 YES NO 16 - - ROMless 4-way 133 YES YES 3.3 1.5 - - 256 110 YES - 9 3 1 - - - 4(shared with TPU) - 4 - - 2 - - - 75 -20 - NO YES YES - 1 - - 23 NO NO 6 - 2 2 - - - Mass Production PLBG0256GA-A
(BP-256H)
R8A77210C133BG -
PDF R8A77211C133BG SH3-DSP 133 NO 32 SuperH SH7700 SH7721 YES NO 16 - - ROMless 4-way 133 YES YES 3.3 1.5 - - 256 110 YES - 9 3 1 - - - 4(shared with TPU) - 4 - - 2 - - - 75 -20 - NO YES YES - 1 - - 23 NO NO 6 - 2 2 - - SDHI Mass Production PLBG0256GA-A
(BP-256H)
R8A77211C133BG -
PDF HD6417320BP133C SH3-DSP 133 NO 32 SuperH SH7700 SH7720 YES NO 16 0 - ROMless 4-way 133 YES YES 3.3 1.5 - - 256 110 YES - 9 3 1 - - - 4(shared with TPU) - 4 - - 2 - - - 75 -20 - NO YES YES - 1 - - 23 NO NO 6 - 2 2 - - SDHI, SSL Mass Production PLBG0256GA-A
(BP-256H)
HD6417320BP133C -
PDF HD6417720BL133C SH3-DSP 133 NO 32 SuperH SH7700 SH7720 YES NO 16 - - ROMless 4-way 133 YES YES 3.3 1.5 - - 256 110 YES - 9 3 1 - - - 4(shared with TPU) - 4 - - 2 - - - 75 -20 - NO YES YES - 1 - - 23 NO NO 6 - 2 2 - - SSL Mass Production PLBG0256KA-A
(BP-256C)
HD6417720BL133C -
PDF HD6417720BP133C SH3-DSP 133 NO 32 SuperH SH7700 SH7720 YES NO 16 - - ROMless 4-way 133 YES YES 3.3 1.5 - - 256 110 YES - 9 3 1 - - - 4(shared with TPU) - 4 - - 2 - - - 75 -20 - NO YES YES - 1 - - 23 NO NO 6 - 2 2 - - SSL Mass Production PLBG0256GA-A
(BP-256H)
HD6417720BP133C -
PDF HD6417709SBP133B SH-3 133 NO 32 SuperH SH7700 SH7709S YES NO - - - ROMless 4-way 133 YES YES 3.3 1.8 - - 240 96 YES - 1 3 1 - - - - - 8 - - 2 - - - 75 -20 - NO NO NO - - - - 23 NO NO 4 - 0 1 - - - Mass Production PLBG0240JA-A
(BP-240A)
HD6417709SBP133B -
PDF HD6417709SBP167B SH-3 167 NO 32 SuperH SH7700 SH7709S YES NO - - - ROMless 4-way 167 YES YES 3.3 1.9 - - 240 96 YES - 1 3 1 - - - - - 8 - - 2 - - - 75 -20 - NO NO NO - - - - 23 NO NO 4 - 0 1 - - - Mass Production PLBG0240JA-A
(BP-240A)
HD6417709SBP167B -
PDF HD6417709SF100B SH-3 100 NO 32 SuperH SH7700 SH7709S YES NO - - - ROMless 4-way 100 YES YES 3.3 1.7 - - 208 96 YES - 1 3 1 - - - - - 8 - - 2 - - - 75 -20 - NO NO NO - - - - 23 NO NO 4 - 0 1 - - - Mass Production PLQP0208KA-A
(FP-208C)
HD6417709SF100B -
PDF HD6417709SF133B SH-3 133 NO 32 SuperH SH7700 SH7709S YES NO - - - ROMless 4-way 133 YES YES 3.3 1.8 - - 208 96 YES - 1 3 1 - - - - - 8 - - 2 - - - 75 -20 - NO NO NO - - - - 23 NO NO 4 - 0 1 - - - Mass Production PLQP0208KA-A
(FP-208C)
HD6417709SF133B -
PDF HD6417709SF167B SH-3 167 NO 32 SuperH SH7700 SH7709S YES NO - - - ROMless 4-way 167 YES YES 3.3 1.9 - - 208 96 YES - 1 3 1 - - - - - 8 - - 2 - - - 75 -20 - NO NO NO - - - - 23 NO NO 4 - 0 1 - - - Mass Production PLQP0208KA-A
(FP-208C)
HD6417709SF167B -
PDF HD6417709SHF200B SH-3 200 NO 32 SuperH SH7700 SH7709S YES NO - - - ROMless 4-way 200 YES YES 3.3 2 - - 208 96 YES - 1 3 1 - - - - - 8 - - 2 - - - 75 -20 - NO NO NO - - - - 23 NO NO 4 - 0 1 - - - Mass Production PRQP0208KE-B
(FP-208E)
HD6417709SHF200B -
PDF HD6417706BP133 SH-3 133 NO 32 SuperH SH7700 SH7706 YES NO - - - ROMless 4-way 133 YES YES 3.3 1.9 - - 208 72 YES - 1 3 1 - - - - - 4 - - 2 - - - 75 -20 - NO NO NO - - - - 7 NO NO 4 - 0 1 - - - Mass Production TTBG0208JA-A
(TBP-208A)
HD6417706BP133 -
PDF HD6417706F133 SH-3 133 NO 32 SuperH SH7700 SH7706 YES NO - - - ROMless 4-way 133 YES YES 3.3 1.9 - - 176 72 YES - 1 3 1 - - - - - 4 - - 2 - - - 75 -20 - NO NO NO - - - - 7 NO NO 4 - 0 1 - - - Mass Production PLQP0176KD-A
(FP-176C)
HD6417706F133 -
PDF HD6417705BP133B SH-3 133 NO 32 SuperH SH7700 SH7705 YES NO - - - ROMless 4-way 133 YES YES 3.3 1.5 - - 208 105 YES - 5 3 1 - - - 4(shared with TPU) - 4 - - - - - - 75 -20 - NO NO YES - - - - 23 NO NO 4 - 0 2 - - USB Mass Production TTBG0208JA-A
(TBP-208A)
HD6417705BP133B -
PDF HD6417705F100B SH-3 100 NO 32 SuperH SH7700 SH7705 YES NO - - - ROMless 4-way 100 YES YES 3.3 1.5 - - 208 105 YES - 5 3 1 - - - 4(shared with TPU) - 4 - - - - - - 75 -20 - NO NO YES - - - - 23 NO NO 4 - 0 2 - - USB Mass Production PLQP0208KA-A
(FP-208C)
HD6417705F100B -
PDF HD6417705F133B SH-3 133 NO 32 SuperH SH7700 SH7705 YES NO - - - ROMless 4-way 133 YES YES 3.3 1.5 - - 208 105 YES - 5 3 1 - - - 4(shared with TPU) - 4 - - - - - - 75 -20 - NO NO YES - - - - 23 NO NO 4 - 0 2 - - USB Mass Production PLQP0208KA-A
(FP-208C)
HD6417705F133B -

End of content

Back To Top