Skip to main content

Features of SH-3/SH3-DSP
 
 
SH-3 instructions are upwardly-compatible with those of SH-1 and SH-2. In addition, SH-3 DSP has extended instructions for DSP.
 
 
MMU
 
SH-3/SH3-DSP has on-chip MMU and supports a wide variety of operating systems.
 
 
Cache
 
SH-3/SH3-DSP has large capacity cache which stores low speed external memory data, realizing highly efficient processing without having to wait for the high-speed CPU core.

・Mixed Instruction/Data Type
・4-way set-Associative
 
DSP
 
SH-3/SH3-DSP has 3 bus structures which make it possible to simultaneously access both data and programs. In addition, multiply and accumulation are executed with one clock.
 

End of content

Back To Top