Product Spec
| Price |
- |
PWM Output |
- |
| CPU |
SH-4A |
8Bit A/D Converter |
0 |
| Max. Freq (MHz) |
160 |
10Bit A/D Converter |
16 |
| Subclock |
NO |
12Bit A/D Converter |
0 |
| Bit Size |
32 |
16Bit A/D Converter |
0 |
| Family |
SuperH |
8Bit D/A Converter |
0 |
| Series |
SH7450 |
10Bit D/A Converter |
0 |
| Group |
SH7455 |
12Bit D/A Converter |
0 |
| MMU |
YES |
16Bit D/A Converter |
0 |
| FPU |
YES |
Operating Ambient Temperature Max |
85 |
| RAM |
256 |
Operating Ambient Temperature Min |
-40 |
| Program memory |
1024 |
CAN (Channels) |
1 |
| Pin Count |
176 |
Ethernet |
NO |
| Data Flash |
0 |
USB HOST |
NO |
| ROM Type |
Flash memory |
USB Function |
NO |
| Cache type |
- |
USB OTG |
NO |
| Int. main oscillator freq |
- |
I2C-bus |
0 |
| PLL |
YES |
Ext. address bus |
- |
| RTC |
NO |
Ext. data bus (Bit) |
- |
| Operating Voltage Max |
1.5 |
External Interrupt Pins |
- |
| Operating Voltage Min |
1.5 |
LCD_Com |
0 |
| Note1 |
- |
Low Voltage Detection |
NO |
| Note2 |
- |
Power-On Reset |
NO |
| I/O Ports CMOS I/O |
92 |
DMAC |
0 |
| On-Chip Debug |
YES |
EXDMAC |
0 |
| 8-bit Timer |
0 |
CSI |
0 |
| 16-bit Timer |
6 |
UART |
3 |
| 32-bit Timer |
5 |
Lin |
0 |
| Watchdog Timer |
1 |
IEBus |
0 |
| Other timer |
- |
Remarks |
Automotive |
| PWM Output (up to 8Bit) |
40 |
Application |
- |
| PWM Output (9-16Bit) |
- |
Production Status |
Mass Production |
Order Information
| Orderable Part No. |
Production Status. |
Packing |
Environmental |
remark |
|
R5F74552KBG
|
Mass Production
|
-
|
-
|
-
|
Package & Packing
| Package |
| Renesas code |
PRBG0176GA-A |
| JEITA code |
P-FBGA176-13x13-0.80 |
| Name |
FBGA |
| Terminal count |
176 |
| Terminal pitch (mm) |
0.8 |
| Dimensions (mm) |
13x13 |
Mass (g) [Reference value] |
0.5 |
Mounting height (mm) [MAX] |
1.9 |
| Terminal material - Base |
Sn-Ag-Cu |
| Terminal material - Surface |
- |
| Drawing Link |
prbg0176ga_a |
| Mount pad |
fig0013e |
| Packing |
Container JEDEC tray |
tray0070 |
Packing JEDEC Tray Complete dry pack |
tray-D |