Skip to main content

Product Overview:

The SH7450 and SH7451Groups are high-performance RISC microcontrollers embedded with a 32-bit SH-4A CPU core. They have a maximum operating frequency of 240 MHz, CPU performance of over 432 MIPS, support single and double-precision floating point arithmetic operations, and achieve a maximum single-precision performance of 1.68 GFLOPS. They incorporate enhanced communication functions required for in-vehicle networks, such as 5 channels of CAN and 2 channels of FlexRay (SH7450). The SH7450 and SH7451 also incorporate camera interface functions required for in-vehicle camera control such as DRI interface (3 channels) and I2C-bus interface (1 channel), and components required for in-vehicle millimeter wave systems such as PDAC, PSEL, and DRI circuits, Timer unit TMU(3 channels), and multifunction timer unit ATU-IIIS (62 channels). Furthermore, an on-chip inter-board communication function for multi-CPU configurations enables higher performance driver-assist systems.

Key Features:

  • Operating frequency: 240 MHz
  • Performance
    • CPU: 432 MIPS, FPU: 1.68 GFLOPS
  • On-chip large capacity memory
    • ROM: 2 MB (SH7450), 1.5 MB (SH7451)
    • RAM: 512 KB + 8 KB + 16 KB (Total: 536 KB)
      high-speed RAM for instruction: 8 KB, high-speed RAM for data: 16 KB, medium-speed large capacity RAM: 512 KB
  • Cache memory: divided into 32 Kbytes instruction and 32 Kbytes data, 4-way set associative
  • FlexRay*module (compliant with FlexRay 2.1 specifications): 1module (2ch)
  • Peripheral functions
    • Timer ATU-IIIS: 62 ch
    • A/D converter: 12-bit, 24 ch (16 + 8) 2 modules
    • Direct memory access controller (DMAC): 12 ch
    • Direct RAM input interface (DRI): 3 ch
    • Direct RAM output interface (DRO): 1 ch
    • Parallel DAC control interface (PDAC): 1 ch
    • Parallel selector (PSEL): 1 ch
    • Serial communication interface: 8 ch
    • Controller area network (CAN): 5 ch (64 message slot)
    • Clock generator: multiplication PLL
    • On-chip debugging function (H-UDI)
    • RAM monitor function (AUDR)
  • Package: BGA292 (17 mm x 17 mm, 0.8 mm pin pitch)

    *FlexRay is a registered trademark of Daimler Chrysler AG. Only the SH7450 has 1module (2 ch).

Key Applications:

  • Automoitve device control(Driver-assist systems)

e-Learning

Product Lineup:

Loading...

2 matches
(1 to 2 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F74504KBG 512 2048 292 1.5 Mass Production PRBG0292GB-A
PDF R5F74513KBG 512 1536 292 1.5 Mass Production PRBG0292GB-A

End of content

Back To Top