Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

16 matches
(1 to 16 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF R5F72855D100FP SH-2A 100 NO 32 SuperH SH7280 SH7285 NO NO 24 512 - Flash memory - 100 YES NO 5.5 3 - - 144 89 YES - 11 - 1 - - - 24(shared with MTU2 x 16, MTU2S x 8) - - 8 - - - - - 85 -40 - NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F72855D100FP -
PDF R5F72865D100FA SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 24 512 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -40 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176LB-A
(FP-176AV)
R5F72865D100FA -
PDF R5F72855N100FP SH-2A 100 NO 32 SuperH SH7280 SH7285 NO NO 24 512 - Flash memory - 100 YES NO 5.5 3 - - 144 89 YES - 11 - 1 - - - 24(shared with MTU2 x 16, MTU2S x 8) - - 8 - - - - - 85 -20 - NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F72855N100FP -
PDF R5F72865D100FP SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 24 512 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -40 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176KB-A
(FP-176EV)
R5F72865D100FP -
PDF R5F72856D100FP SH-2A 100 NO 32 SuperH SH7280 SH7285 NO NO 32 768 - Flash memory - 100 YES NO 5.5 3 - - 144 89 YES - 11 - 1 - - - 24(shared with MTU2 x 16, MTU2S x 8) - - 8 - - - - - 85 -40 - NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F72856D100FP -
PDF R5F72865N100FA SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 24 512 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -20 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176LB-A
(FP-176AV)
R5F72865N100FA -
PDF R5F72856N100FP SH-2A 100 NO 32 SuperH SH7280 SH7285 NO NO 32 768 - Flash memory - 100 YES NO 5.5 3 - - 144 89 YES - 11 - 1 - - - 24(shared with MTU2 x 16, MTU2S x 8) - - 8 - - - - - 85 -20 - NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0144KA-A
(FP-144LV)
R5F72856N100FP -
PDF R5F72865N100FP SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 24 512 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -20 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176KB-A
(FP-176EV)
R5F72865N100FP -
PDF R5F72866D100FA SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 768 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -40 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176LB-A
(FP-176AV)
R5F72866D100FA -
PDF R5F72866D100FP SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 768 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -40 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176KB-A
(FP-176EV)
R5F72866D100FP -
PDF R5F72866N100FA SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 768 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -20 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176LB-A
(FP-176AV)
R5F72866N100FA -
PDF R5F72866N100FP SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 768 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -20 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176KB-A
(FP-176EV)
R5F72866N100FP -
PDF R5F72867D100FA SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 1024 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -40 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176LB-A
(FP-176AV)
R5F72867D100FA -
PDF R5F72867D100FP SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 1024 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -40 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176KB-A
(FP-176EV)
R5F72867D100FP -
PDF R5F72867N100FA SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 1024 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -20 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176LB-A
(FP-176AV)
R5F72867N100FA -
PDF R5F72867N100FP SH-2A 100 NO 32 SuperH SH7280 SH7286 NO NO 32 1024 - Flash memory - 100 YES NO 5.5 3 - - 176 99 YES - 11 - 1 - - - 24(MTU2 x 16, MTU2S x 8) - - 12 - 2 - - - 85 -20 1 NO NO YES - 1 - - 9 NO NO 8 - 0 5 - - - Mass Production PLQP0176KB-A
(FP-176EV)
R5F72867N100FP -

End of content

Back To Top