SH7263
Product Overview:
The SH7263 is a high-performance microcontroller, incorporating an SH2A-FPU
core. This LSI operates at a maximum operating frequency of 200MHz and
incorporates single-precision and double-precision calculation-supporting FPU,
which enables high-speed signal processing performance. With an on-chip CD-ROM
decoder and sampling rate converter, the SH7263 is ideal for use in digital
audio systems such as car audio and home audio.
This LSI incorporates a USB standard v2.0 High Speed (480 Mbps) specification
Host and Function interface, and a display controller supporting liquid crystal
panels up to WVGA size (800x480pixels). These features provide display system
capability and enable low-cost configuration of a digital audio player that
performs high-speed data transfer via connection of USB flash memory or a
portable audio or similar USB device.
In addition, this LSI includes peripheral functions such as a CAN controller,
an IEBus controller, a serial sound interface (SSI) for digital audio data
input/output, a serial communication interface with a 16-stage FIFO, an I2C bus
interface.
The SH7263 has IEBus and SD host interface (SDHI) as optional function.
About the detailed information, please refer the product lineup table.
Key Features:
- Operating frequency
- 200MHz
- CPU performance
- 480MIPS (200MHz)
- Cache
- 16KB (separate 8K instructions/8K data, 4-way set associative type)
- Debug
- H-UDI, AUD-II
- Package
- 240-pin QFP (32mmx32mm)(0.5mm pitch)
- Other features
- Incorporates high-performance CPU core with FPU, and realizes system control and audio processing by a single chip.
- Incorporates peripheral functions such as CD-ROM decoder, CAN and etc. suitable for digital audio systems and industrial equipment
- Provides software solution by various middleware
Key Applications:
- [Car audio] Car CD players, HDD-equipped car audio systems, etc., [Home audio] Network audio systems, HDD-equipped audio systems, etc., [Industrial equipment] Sequencers, robots, etc.
e-Learning
Product Lineup:
Loading...
Americas