Skip to main content

Product Overview:

Renesas Electronics had earlier launched the SH7260 Series ofmicrocontrollers, built around the SH2A-FPU 32-bit CPU core with superbrealtime processing capability, as a solution for the digital audio field. TheSH7262 and SH7264 belong to the SH7260 Series of microcontrollers, and themaximum operating frequency of 144 MHz enables faster operation in applicationssuch as equipment control or digital audio signal processing.This combinationof excellent signal processing performance and ROM code efficiency means thatcompression and decompression of audio data in formats required by digitalaudio applications, such as MP3, WMA, or AAC (Advanced Audio Coding), isperformed more quickly and program sizes are reduced. Thanks to the newly addedlarge-capacity SRAM, not only processing tasks related to equipment control anddigital audio, but also video display capabilities can be implemented on asingle chip. An ample 1 Mbyte or 640-Kbyte of on-chip SRAM is provided forvideo display use. It can be configured as a frame buffer to store video datatemporarily, which is necessary when implementing graphical displaycapabilities. The generous SRAM capacity means that it is possible to use a TFTLCD panel display up to WQVGA size (480 × 240 pixels) without the need forexternal SDRAM as video memory.

The SH7262 and SH7264 provide a new video display controller and digitalvideo input pins for use with graphical and video display applications.DigitalRGB output pins allow output of images or video in RGB565 format at up to WQVGAsize (480 × 240 pixels).

This reduces the total number of devices required and helps lower both thecost and the power consumption of the system.

Key Features:

  • Operating frequency
    • 144MHz
  • CPU performance
    • 345MIPS (Drystone:144MHz)
  • Cache
    • 16KByte (Separate Instruction 8K/ Data 8K, 4-way set associative)
  • Debug
    • H-UDI, AUD-II
  • Packege
    • SH7262:176 pin QFP (24mm x 24mm) (0.5mm pitch)
    • SH7264:208 pin QFP (28mm x 28mm) (0.5mm pitch)
  • etc
    • External RAM-less system is realized by the 1-MByte/640-KByte large capacity SRAM.
    • Possible to image processing by display controller with video input.
    • Possible to connect with NAND flash, serial flash memory and boot from them.

 

Key Applications:

  • [Audio] Car audio, HDD audio and Network audio, Graphic dashboard, Vehicle information display, [Industrial equipment] sequencer, robot etc.

e-Learning

Product Lineup:

Loading...

32 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5S72640P144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72620P144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72640W144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72620W144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72641P144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72621P144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72641W144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72621W144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72642P144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72622P144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72642W144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72622W144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72643P144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72623P144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72643W144FPU 1000 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72623W144FPU 1000 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72644P144FPU 640 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72624P144FPU 640 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)
PDF R5S72644W144FPU 640 0 208 1.1 Mass Production PLQP0208KB-A
PDF R5S72624W144FPU 640 0 176 1.1 Mass Production PLQP0176KB-A
(FP-176E)

End of content

Back To Top