R5S72644W144FPU
- Overview
- Documentation
- Design Support
Product Spec Buy
| Price | $11.53 | PWM Output | - |
|---|---|---|---|
| CPU | SH2A-FPU | 8Bit A/D Converter | 0 |
| Max. Freq (MHz) | 144 | 10Bit A/D Converter | 8 |
| Subclock | YES | 12Bit A/D Converter | 0 |
| Bit Size | 32 | 16Bit A/D Converter | 0 |
| Family | SuperH | 8Bit D/A Converter | 0 |
| Series | SH7260 | 10Bit D/A Converter | 0 |
| Group | SH7264 | 12Bit D/A Converter | 0 |
| MMU | NO | 16Bit D/A Converter | 0 |
| FPU | YES | Operating Ambient Temperature Max | 85 |
| RAM | 640 | Operating Ambient Temperature Min | -20 |
| Program memory | 0 | CAN (Channels) | 0 |
| Pin Count | 208 | Ethernet | NO |
| Data Flash | 0 | USB HOST | YES |
| ROM Type | ROMless | USB Function | YES |
| Cache type | 4-way | USB OTG | NO |
| Int. main oscillator freq | 144 | I2C-bus | 3 |
| PLL | YES | Ext. address bus | 0 |
| RTC | YES | Ext. data bus (Bit) | 0 |
| Operating Voltage Max | 3.6 | External Interrupt Pins | 17 |
| Operating Voltage Min | 1.1 | LCD_Com | 0 |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 115 | DMAC | 16 |
| On-Chip Debug | YES | EXDMAC | 0 |
| 8-bit Timer | - | CSI | 0 |
| 16-bit Timer | 7 | UART | 8 |
| 32-bit Timer | - | Lin | 0 |
| Watchdog Timer | 1 | IEBus | 0 |
| Other timer | - | Remarks | Automotive,General Purpose,LCD Control,Connectivity |
| PWM Output (up to 8Bit) | 0 | Application | - |
| PWM Output (9-16Bit) | 0 | Production Status | Mass Production |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| R5S72644W144FP#U0 | Mass Production | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0208KB-A |
| JEITA code | P-LFQFP208-28x28-0.50 |
| Name | LFQFP |
| Terminal count | 208 |
| Terminal pitch (mm) | 0.5 |
| Mass (g) [Reference value] |
2.7 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb or Sn-Bi or Sn |
| Drawing Link | plqp0208kb_a |
| Mount pad | fig0009e |
Americas
