Skip to main content

Product Overview:

The SH7261 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 120MHz and incorporates single-precision and double-precision calculation-supporting FPU, which enables high-speed signal processing performance. In addition, this LSI includes peripheral functions such as a CD-ROM decoder implementing CD-ROM playback functions, an in-vehicle CAN controller, IEBusTM controller, serial sound interface (SSI) for digital audio data input/output, a serial communication interface with a 16-stage FIFO and I2C bus interface.

Key Features:

  • Operating frequency
    • 100MHz/120MHz
  • CPU performance
    • 240MIPS (100MHz)
    • 288MIPS (120MHz)
  • Cache
    • 16 Kbytes (separate 8K instructions/8K data, 4-way set associative type)
  • Debug
    • H-UDI, AUD-II
  • Package
    • LQFP2424-176Cu (0.5 pitch)
  • Other features
    • High-performance CPU core with built-in FPU, offering system control and audio processing with a single chip
    • On-chip peripheral functions including CD-ROM and CAN controllers suited to digital audio and industrial products
    • Software solutions provided by a variety of middleware

Key Applications:

  • [Car audio] Car CD players, HDD-equipped car audio systems, etc., [Home audio] Network audio, HDD-equipped audio systems, etc., [Industrial equipment] Sequencers, robots, etc.

e-Learning

Product Lineup:

Loading...

6 matches
(1 to 6 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5S72611RB120FP 32 0 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5S72611RP100FP 32 0 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5S72612RB120FP 32 0 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5S72612RP100FP 32 0 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5S72613RB120FP 32 0 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5S72613RP100FP 32 0 176 3 Mass Production PLQP0176KB-A
(FP-176EV)

End of content

Back To Top