Skip to main content

  • Overview

Overview

SH7260 Banner

SH7260 MPU Series

The SH7260 MPU series enables high performance digital multimedia systems to be balanced with low power and low cost due to its high level of integration. The superscalar RISC core supports 2.0 Dhrystone MIPS/MHz for a maximum of 532 DMIPS (266 MHz operating frequency) in combination with a 64-bit double precision FPU. As an example of high performance and unique capabilities, the SH7260 series can receive a video input stream, overlay graphics in real time, while the advanced video display controller drives up to WVGA resolution (800x480 pixels) With high capacity on-chip SRAM up to 2.5MByte, no external SDRAM is necessary to support up to WVGA resolution, resulting in lower power consumption, less EMI and less loading on the external bus. The high performance core and FPU provide excellent signal processing performance enabling efficient compression and decompression of various digital audio formats such as MP3, WMA or ACC.


SH7264/62


144 MHz
640KB-1MB
SRAM
VGA

SH7266/67


144 MHz
1.5MB SRAM
VGA

SH7268/69


266 MHz
WVGA
OpenVG 2D
Graphics

Key Applications for the SH7260 include:

SH Applications Examples

  • Home appliance control panels for refrigerators, washers, dryers and dishwashers
  • Healthcare device displays such as AEDs, Blood Pressure Monitors
  • Factory automation control panels for AC servos, inverters
  • Consumer electronics including digital audio players and accessories or audio products
  • Office Automation touch panel displays for copiers and printers

Development Tools

Comprehensive Renesas Starter kits (RSKs) for the SH7260 MPUs contain all design and debug tools needed for quickly ramping-up new projects and jumpstarting prototype and proof-of concept designs.  RSKs include the HEW IDE, Renesas SH-2A C compiler, and a full-featured JTAG debugging tool, the E10A.

Wealth of software products, supporting the SH7260 MPUs, are available from both Renesas and a broad 3rd party network. Renesas supplies free middleware supporting communication stacks for Ethernet, USB, CAN, graphics libraries and more, while 3rd parties commercially offer full featured middleware and RTOS solutions, as well as full Integrated Development Environments with C compiler, and debuggers. The 3rd party support network includes Micrium, IAR, Express Logic, Segger, KPIT Cummins (GNU), CMX, FreeRTOS, BlueWater Embedded and others.

 

RSK 7264

Renesas Starter Kit

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
SH7268, SH7269
-
Development
Environment
1.15 - 3.6 266 0 - 0 0 2500 - 2500 208,256,272
SH726A, SH726B
 
Development
Environment
- 216 0 - 0 0 1344 - 1344 -
SH7266, SH7267
-
Development
Environment
1.15 - 3.6 144 0 - 0 0 1500 - 1500 176
SH7265
-
Development
Environment
1.1 - 3.6 200 0 - 0 - 96 - 96 272
SH7263
-
Development
Environment
1.1 - 3.6 200 0 - 0 - 64 - 64 240
SH7262, SH7264
-
Development
Environment
1.1 - 3.6 144 0 - 0 0 640 - 1000 176,208
SH7261
-
Development
Environment
3 - 3.6 120 0 - 0 - 32 - 32 176

End of content

Back To Top