Skip to main content

Product Overview:

The SH7243 is a high-end single chip microcomputer incorporating an SH-2A core. The SH7243 incorporates 256KB or 128KB of Flash memory and operatesat 100MHz. The SH7243 also incorporates register banks. When an interruptoccurs, CPU internal register information is stored in registers at high speed.This makes it possible to improve real-time control performance greatly.
The SH7243 also incorporates various peripheral functions suitable forindustrial application AC servos, general-purpose inverters and robots, such asa 3 channel serial interface, a powerful 16-bit timer suitable for invertercontrol, a 12-bit A/D converter, etc. The SH7243 realizes 5V single powersupply and 3.3V single power supply operation despite operating at thehigh-speed of 100MHz.(Analog power supply is 5V)

Key Features:

  • SH-2A (wihout FPU) high performance RISC
    • Operating frequency 100MHz (bus clock, peripheral clock: 50MHz)
    • SH-2A instruction (except FPU instruction)
  • On-chip large capacity memory
    • ROM: 256KB (SH72434), 128KB (SH72433)
    • RAM: 12KB (SH72434),  8KB (SH72433)
  • Powerful peripheral functions
    • Timer: CMT(2ch) + MTU2(6ch) + MTU2S(3ch)
    • A/D converter: 12-bit, 8ch (3 channels can be sampled simultaneously)
    • Serial interface: 2ch
    • Serial interface with FIFO: 1ch
    • DMAC: 8ch
    • Data transfer controller (DTC)
    • INTC (Interrupt controller), WDT, etc.
  • External memory interface
    • ROM, SRAM, SDRAM, SRAM with byte selection, Burst ROM, MPX-I/O
    • External bus width: 8/16bit
  • Power management system
    • Sleep, Software standby, module standby
  • Package: LQFP-100 (14mm x 14mm, 0.5mm pitch)

Key Applications:

  • AC servos, general purpose inverter, robots, etc.

Product Lineup:

Loading...

4 matches
(1 to 4 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F72433D100FP 8 128 100 3 Mass Production PLQP0100KB-A
(FP-100UV)
PDF R5F72433N100FP 8 128 100 3 Mass Production PLQP0100KB-A
(FP-100UV)
PDF R5F72434D100FP 12 256 100 3 Mass Production PLQP0100KB-A
(FP-100UV)
PDF R5F72434N100FP 12 256 100 3 Mass Production PLQP0100KB-A
(FP-100UV)

End of content

Back To Top