- Overview
- Product Selector
- Documentation
- Design Support
Overview
The SH7239 Series incorporates an SH2A core that includes an FPU (Floating-Point Unit). SH2A core is fully upwardly-compatible with SH-1 and SH2. The SH7239 Series incorporates 512 KB of large capacity Ffash memory, 64 KB RAM and 32 KB Flash memory for data storage. The SH7239 Series also incorporates peripheral functions such as a powerful 16-bit timer suitable for inverter control, a high-precision 12-bit A/D converter, CAN (Controller Area Network) and RSPI etc. The SH7239 Series lineup consists of the SH7239 group (with floating-point unit (FPU)) and the SH7237 group (without FPU).
Key Application
Inverters, AC servos, factory automation equipment, solar power generation, measuring devices, etc.

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
SH7239, SH7237 - |
|||||||
|
Development Environment |
3 - 5.5 | 160 | 256 - 512 | 32 | 32 - 64 | 120 | |
Americas