Skip to main content

What's New

Special offer from Renesas and Micrium - click here to learn more.

Product Overview:

The SH7216 Series with 32-bit SH-2A CPU core offers a maximum operating frequency of 200 MHz, representing a 1.25-fold improvement in performance over the 160 MHz of Renesas Electronics's existing the SH7211. They also include large-capacity high-speed flash memory and RAM through the use of cutting-edge flash memory technology. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 3.3 V single-power-supply operation while at the high operating frequency of 200 MHz. In addition, the SH7216 Series incorporates a PWM timer, 12-bit AD converter, LAN controller, USB, and CAN as peripheral functions.
The SH7216 Series lineup consists of the SH7216 Group (with floating-point unit (FPU)) and the SH7214 Group (without FPU).

Key Features:

  • High-performance single-chip RISC with SH-2A core
    • 400 MIPS 200 MHz
    • Built-in 32-bit multiplier
    • With floating-point unit (FPU): SH7216 Group
      Without floating-point unit (FPU): SH7214 Group
  • Built-in large-capacity memory
    • ROM 1MB
    • RAM 128KB
  • Various peripheral functions
    • Powerful timers: MTU2 (16 bits x 6 ch), MTU2S (16 bits x 3 ch), Compare match timer (CMT) x 2 channels
    • A/D converters (12-bit resolution): 8 ch (4 ch x 2 units)
    • Ether MAC: 1 ch
    • USB 2.0 Function Full-Speed: 1 ch
    • Serial I/F SCI: 4 ch; SCIF: 1 ch
    • RCAN-ET Bosch 2.0B active: 1 ch
    • DTC installed
    • DMAC: 8 ch
    • IIC: 1 ch master/slave mode
    • Bus state controller (BSC)
    • H-UDI/AUD: On-chip debugging functions

Key Applications:

  • Industrial equipment: PLC, General-purpose inverters, AC servos, etc.

e-Learning

Product Lineup:

Loading...

72 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F72145GDBG 64 512 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R5F72145GDFA 64 512 176 3 Mass Production PLQP0176LA-B
PDF R5F72145GDFP 64 512 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F72145HDBG 64 512 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R5F72145HDFA 64 512 176 3 Mass Production PLQP0176LA-B
PDF R5F72145HDFP 64 512 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F72146GDBG 96 768 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R5F72146GDFA 96 768 176 3 Mass Production PLQP0176LA-B
PDF R5F72146GDFP 96 768 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F72146HDBG 96 768 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R5F72146HDFA 96 768 176 3 Mass Production PLQP0176LA-B
PDF R5F72146HDFP 96 768 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F72147GDBG 128 1024 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R5F72147GDFA 128 1024 176 3 Mass Production PLQP0176LA-B
PDF R5F72147GDFP 128 1024 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F72147HDBG 128 1024 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R5F72147HDFA 128 1024 176 3 Mass Production PLQP0176LA-B
PDF R5F72147HDFP 128 1024 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F72165GDBG 64 512 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R5F72165GDFA 64 512 176 3 Mass Production PLQP0176LA-B

End of content

Back To Top