Skip to main content

Product Spec Buy

Price $9.33 PWM Output 24(MTU2 x 16,
MTU2S x 8)
CPU SH2A-FPU 8Bit A/D Converter -
Max. Freq (MHz) 100 10Bit A/D Converter -
Subclock NO 12Bit A/D Converter 8
Bit Size 32 16Bit A/D Converter -
Family SuperH 8Bit D/A Converter -
Series SH7216 10Bit D/A Converter -
Group SH7216 12Bit D/A Converter -
MMU NO 16Bit D/A Converter -
FPU YES Operating Ambient Temperature Max 85
RAM 64 Operating Ambient Temperature Min -40
Program memory 512 CAN (Channels) 1
Pin Count 176 Ethernet YES
Data Flash 32 USB HOST NO
ROM Type Flash memory USB Function YES
Cache type - USB OTG -
Int. main oscillator freq 100 I2C-bus 1
PLL YES Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating Voltage Max 3.6 External Interrupt Pins 9
Operating Voltage Min 3 LCD_Com -
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 100 DMAC 8
On-Chip Debug YES EXDMAC -
8-bit Timer - CSI 0
16-bit Timer 11 UART 5
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output (up to 8Bit) - Application -
PWM Output (9-16Bit) - Production Status Mass Production

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R5F72165GDFA#V1 Mass Production Tray Pb Free Industrial

Package & Packing

Package
Renesas code PLQP0176LA-B
JEITA code P-LFQFP176-20x20-0.40
Name LFQFP
Terminal count 176
Terminal pitch (mm) 0.4
Mass (g)
[Reference value]
1.3
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn
Drawing Link plqp0176la_b
Mount pad fig0009e
Packing
Container
JEDEC tray
tray0033
Packing
JEDEC Tray Complete dry pack
tray-D

End of content

Back To Top