Overview
The SH7210 Series incorporates an SH-2A CPU core which is fully
upwardly-compatible with SH-1 and SH-2. The SH-2A CPU core employs a
superscalar architecture enabling simultaneous execution of two instructions.
Compared with the conventional SH-1 and SH-2, a tremendous increase in
processing performance is realized.
The SH7210 Series supports new instructions including transfer instruction,
arithmetic instruction - and bit operation instruction.
The SH7210 series incorporates register banks. When an interrupt occurs,
CPU internal register information is stored in registers at high speed, making
it possible to improve real-time control performance greatly.
Key Application
AC servos, Numerical control machines, Fax machines, Measuring instruments, Printers.

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
|---|---|---|---|---|---|
|
SH7211 - |
|||||
|
Development Environment |
1.4 - 3.6 | 160 | 384 - 512 | 24 - 32 | |
Americas