Skip to main content

Product Overview:

The SH7205 is a multi-core microcontroller incorporating two SH-2A FPU CPU cores for consumer and industrial applications. The SH7205 operates at maximum frequency of 200MHz. Thanks to FPUs installed in each core, data processing in industrial equipment or music players can be implemented by an SH7205 alone. A comprehensive set of interfaces and peripheral functions are also provided. On-chip interfaces include two Host and Function interface ports compliant with the USB standard v2.0 High Speed (480 Mbps) specification, an ATAPI interface enabling connection of an HDD, a NAND flash memory interface, a serial sound interface for digital audio data input/output, a serial communication interface with a 16-stage FIFO, and an I2C bus interface. A simple 2D engine and a digital video input pin are provided for use in graphics processing, enabling rotation and enlargement of figures, alpha-blending, and image overlapping with digitally input video, etc. Other on-chip functions include a 5-channelmultifunction timer unit suitable for motor control, capable of 3-phase PWM wave output for AC motor control, 8-channel 10-bit A/D converter, a 2-channel 8-bit D/A converter and a 14-channel DMAC. These varied peripheral functions enable the number of external parts to be reduced, and make it possible to create a high-performance system at lower cost.

Key Features:

  • Operating frequncy
    • 200MHz
  • CPU performance
    • Max: 960MIPS (200MHz, Max. 480MIPS x 2 core)
  • Cache
    • 16KB (Separate 8K instructions/8K data, 4-way set associative)
  • Debug
    • H-UDI, AUD-II
  • Package
    • 272-pin BGA (17mmx17mm)(0.8mm pitch)

Key Applications:

  • Industrial equipment: Sequencers, robots, etc.

e-Learning

Product Lineup:

Loading...

1 matches
(1 to 1 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5S72050W200BG 96 - 272 1.1 Mass Production PRBG0272GA-A

End of content

Back To Top