SH7203
Product Overview:
The SH7203 is a high-performance microcontroller, incorporating an SH2A-FPUcore. This LSI operates at a maximum operating frequency of 200MHz.It incorporates FPU supporting single-precision and double-precision, and which enables high signal processing performance. This LSI incorporates a USB standard v2.0 High Speed (480 Mbps) specification Host and Function interface, and a display controller supporting liquid crystal panels up to WVGA size(800x480pixels). These features provide display system capability and enable low-cost configuration of a digital audio player that performs high-speed data transfer via connection of USB flash memory or a portable audio or similar USB device.
In addition, this LSI includes peripheral functions such as a CAN controller, a serial sound interface (SSI) for digital audio data input/output, a serial communication interface with a 16-stage FIFO, an I2C bus interface.
Key Features:
- Operating frequency
- 200MHz
- CPU performance
- 480MIPS (200MHz)
- Cache
- 16KB (separate 8K instructions/8K data, 4-way set associative type)
- Debug
- H-UDI, AUD-II
- Package
- 240-pin QFP (32mmx32mm)(0.5mm pitch)
- Other features
- Incorporates high-performance CPU core with built-in FPU, and realizes system control and high-precision operation by a single chip
- USB host/function and NAND Flash memory controller built-in
- Incorporates peripheral functions such as Timer for motor control, A/D converter, and etc. suitable for industrial equipment
- On-chip LCDC (display controller)
- Provides software solutions for various middleware
Key Applications:
- [Audio] Home audio and etc. [Industrial equipment] AC servos, sequencers, robots, amusement
e-Learning
Product Lineup:
Loading...
Americas