SH7201
Product Overview:
The SH7201 is a high-performance microcontroller, incorporating an SH2A-FPUcore. This LSI operates at a maximum operating frequency of 120MHz.It incorporates FPU, which supports single-precision and double-precision, and which enable high signal processing performance. In addition, this LSI includes peripheral functions such as a multifunction timer for motor control, a CAN controller, a serial communication interface with a 16-stage FIFO and an I2C bus interface. They incorporate FPU, which support single-precision and double-precision floating-point arithmetics, enabling high-speed signal processing.
Key Features:
- Operating frequency
- 100MHz/120MHz
- CPU Performance
- 288MIPS (120MHz)
- 240MIPS (100MHz)
- Cache
- 16Kbyte (separate 8K instructions/8K data, 4-way set associative type)
- Debugging
- H-UDI, AUD-II
- Package
- LQFP2424-176Cu (0.5 pitch)
- Other features
- High-performance CPU core with built-in FPU, offering high-speed high-precision arithmatic
- Incorporates special-purpose registers, making it possible to achieve better interrupt responsiveness
- Supports communication functions such as CAN, serial interface, I2C bus and etc.
- High-precision control via a multifunction timer, which can output a maximum of 16 inputs and outputs
Key Applications:
- [Consumer electronics products] Home Audio equipment, Photo copiers,Multi-function printers, etc. [Industrial equipment] Sequencers, robots, etc.
e-Learning
Product Lineup:
Loading...
Americas