Overview
SH7200 Series is a set of products that feature an SH-2A CPU core. The SH-2A
instruction set is fully upwardly-compatible with SH-1 and SH-2, and it also
adopts new instructions such as Data Transfer Instruction and Operation
Instruction. Superscalar architecture adapted for SH-2A enables the SH7200
Series to execute multiple instructions at the same time, greatly increasing
its processing performance compared with the conventional SH-1 and SH-2.
In addition, SH7200 Series are equipped with equivalent modules to SH-1 and
SH-2, in order to ensure smooth upgrading to SH-2A. They incorporate FPU, which
support single-precision and double-precision floating-point arithmetics,
enabling high-speed signal processing.
Key Application
AC servos, Numerical control machines, Fax machines, Reading devices, Various printers.

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|
|
SH7206 - |
|||||
|
Development Environment |
1.15 - 3.6 | 200 | 128 - 128 | 176 | |
|
SH7205 - |
|||||
|
Development Environment |
1.1 - 3.6 | 200 | 96 - 96 | 272 | |
|
SH7203 - |
|||||
|
Development Environment |
1.1 - 3.6 | 200 | 64 - 64 | 240 | |
|
SH7201 - |
|||||
|
Development Environment |
3 - 3.6 | 120 | 32 - 32 | 176 | |
Americas