SH7147
Product Overview:
The SH7147 group is a single chip microcomputer incorporating a Renesas Electronics original 32-bit RISC SH-2 core and peripheral functions.
This group offers increase in maximum operating frequency from the 50 MHz of the current SH7047F to 80MHz.
On-chip flash memory with full-time single-cycle access capability from CPU is also incorporated. This group includes a powerful 16-bit timer (MTU2, MTU2S)and 2 modules of high precision 12-bit A/D converter, suitable for industrial and consumer applications with inverter control function.
The SH7147 includes one or two* interface channels compatible with the CAN in-vehicle LAN specification, a 4-wire SSU and a serial interface (SCI).
These comprehensive communication functions enable easy connection to other electronic units, ICs, and so forth.
Note: * Available only in the SH7142.
Key Features:
- CPU core
- SH-2 (Renesas original SuperH 32-bit RISC)
- Maximum operating frequency:
- 80MHz/5.0V single power supply
- 64MHz/3.3V, 5.0V(I/O): wide range of temperature product (-40 to +125 degrees C) - 32-bit multiplier (32-bit x 32-bit -> 64-bit)
- Peripheral functions
- 16-bit timer:
MTU2(16-bit x 5ch), MTU2S (16-bit x 3ch), compare match timer (16-bit x2ch) - DTC (simple DMA controller)
- A/D converter: 12-bit,16ch (8ch x 2units)
- Serial interface (SCI): 3ch
- Synchronous serial communication unit (SSU): 1ch
- Controller area network (RCAN-ET):1ch/2ch*
Note: * Available only in the SH7142.
- 16-bit timer:
- Package
- LQFP-100 (14mmx14mm, 0.5mm pin pitch)
Key Applications:
- [Automotive field] Inverter control in power-steering systems, hybridelectric vehicles, etc. [Industrial field] General-purpose inverters, AC servos, etc.
e-Learning
Product Lineup:
Loading...
Americas