Product Spec
| Price |
- |
PWM Output |
MTU2 x 12, MTU2S x 6 |
| CPU |
SH-2 |
8Bit A/D Converter |
0 |
| Max. Freq (MHz) |
80 |
10Bit A/D Converter |
0 |
| Subclock |
NO |
12Bit A/D Converter |
16 |
| Bit Size |
32 |
16Bit A/D Converter |
0 |
| Family |
SuperH |
8Bit D/A Converter |
0 |
| Series |
SH7147 |
10Bit D/A Converter |
0 |
| Group |
SH7147 |
12Bit D/A Converter |
0 |
| MMU |
NO |
16Bit D/A Converter |
0 |
| FPU |
NO |
Operating Ambient Temperature Max |
85 |
| RAM |
16 |
Operating Ambient Temperature Min |
-40 |
| Program memory |
512 |
CAN (Channels) |
1 |
| Pin Count |
100 |
Ethernet |
NO |
| Data Flash |
0 |
USB HOST |
NO |
| ROM Type |
Flash memory |
USB Function |
NO |
| Cache type |
- |
USB OTG |
NO |
| Int. main oscillator freq |
- |
I2C-bus |
0 |
| PLL |
YES |
Ext. address bus |
- |
| RTC |
NO |
Ext. data bus (Bit) |
- |
| Operating Voltage Max |
5.5 |
External Interrupt Pins |
5 |
| Operating Voltage Min |
4.5 |
LCD_Com |
- |
| Note1 |
- |
Low Voltage Detection |
NO |
| Note2 |
- |
Power-On Reset |
NO |
| I/O Ports CMOS I/O |
57 |
DMAC |
0 |
| On-Chip Debug |
YES |
EXDMAC |
0 |
| 8-bit Timer |
0 |
CSI |
0 |
| 16-bit Timer |
10 |
UART |
3 |
| 32-bit Timer |
0 |
Lin |
0 |
| Watchdog Timer |
1 |
IEBus |
0 |
| Other timer |
- |
Remarks |
Automotive |
| PWM Output (up to 8Bit) |
0 |
Application |
- |
| PWM Output (9-16Bit) |
- |
Production Status |
Mass Production |
Order Information
| Orderable Part No. |
Production Status. |
Packing |
Environmental |
remark |
|
DF71476BJ80FPV
|
Mass Production
|
-
|
-
|
-
|
Package & Packing
| Package |
| Renesas code |
PLQP0100KB-A |
| Previous code |
FP-100UV |
| JEITA code |
P-LFQFP100-14x14-0.50 |
| Name |
LFQFP |
| Terminal count |
100 |
| Terminal pitch (mm) |
0.5 |
Mass (g) [Reference value] |
0.6 |
| Terminal material - Base |
Cu alloy |
| Terminal material - Surface |
Sn-Bi or Sn |
| Drawing Link |
plqp0100kb_a |
| Mount pad |
fig0009e |
| Packing |
Container JEDEC tray |
tray0010 |
Packing JEDEC Tray Complete dry pack |
tray-D |