Skip to main content

Overview

The SH7147 series is a 32-bit RISC single-chip microcomputer, incorporating a 16-bit timer suitable for inverter control, a high-precision 12-bit A/D converter and an interface channel compatible with the CAN in-vehicle LAN specification.

key Applications

  • Automotive field: Inverter control in power-steering systems, hybrid electric vehicles, etc.
  • Industrial field: General-purpose inverters, AC servos, etc.

SH726A/6B SH7239 SH7237 SH7216 SH7268/69 SH7203 SH7266/67 SH7231 SH7137 SH7243 SH7086 SH7125 SH7206 SH7205 SH7265 SH7136 SH7262/64 SH7263 SH7201 SH7011 SH7046 SH7017 SH7084 SH7147 SH7211 SH7044 SH7085 SH7021 SH7045 SH7149 SH7034 SH7285 SH7124 SH7286 SH7065 SH7047 SH7146 SH7144 SH7145 SH7261 SH7083 SH7214 RoadMap

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
SH7147
-
Development
Environment
4.5 - 5.5 80 256 - 512 0 12 - 16 100

End of content

Back To Top