Skip to main content

Renesas Electronics - Software and Tools

Software & Tools for SH7146, SH7149



Tool Category Product Name Overview Status Trial
Copy
Tool
News
Docs Down-
load
Remark
Standard Tool Chain (Development tools for this device group.) : Top
IDE High-performance Embedded Workshop Renesas integrated development environment (IDE).
(for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families)
This IDE, High-performance Embedded Workshop is the front-end GUI common to coding, building, and debugging. It is bundled with compiler packages and emulator products. It seamlessly integrates phases of development and allows you efficient development.
In Production False Tool False False
Coding Tool C/C++ Compiler Package for SuperH Family C/C++ Compiler package for SuperH RISC engine family
* Comes with the simulator debugger.
In Production Download Tool False False
Coding Tool MISRA C Rule Checker SQMlint MISRA C Rule Checker In Production Download Tool False False
Simulator Simulator Debugger for SuperH Family Simulator debugger for the SuperH RISC engine family
* This product is included in Compiler Package and is not available separately.
In Production Download Tool False False
OCD Emulator HS0005KCU01H E10A-USB emulator not supporting AUD trace function. In Production False Tool False False Target connection info
OCD Emulator HS0005KCU02H E10A-USB emulator supporting AUD trace function. In Production False Tool False False Target connection info
OCD Emulator E10A-USB On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family. In Production False Tool False False Target connection info
Full-spec Emulator E200F The E200F is a modular system that can build with your development tool requirements. Based on the Renesas H-UDI & AUD technology the E200F offers powerful debug features ranging from On Chip Debug, through real time trace to full In Circuit Emulation. In Production False Tool False False
Full-spec Emulator R0E0200F1EMU00 E200F full-spec emulator for SH7080, SH/Tiny, SH7137, SH7146, SH7147, SH7200, SH7210, SH7260, SH7280, SH7243, SH7216, and SH7250 series in the SuperH family In Production False Tool False False
Programmer (Unit) PG-FP5 Flash memory programmer for V850, RX Family, RL78 Family, 78K0R, 78K0, 78K0S MCUs. Supported False Tool False False
SH7146 Group is not supported.
Programmer (Unit) E8a (On-chip debugging emulator) The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
* This product is E8 emulator's successor.
In Production False Tool False False
Programmer (Unit) HS0008EASF5H The HS0008EASF5H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* This product is HS0008EASF4H's successor.
In Production False Tool False False
Programmer (GUI) Flash Development Toolkit Flash Development Toolkit is the dedicated flash programming software for the SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, and 740 families. In Production Download Tool False False
Programmer (Unit) HS0008EASF4H The HS0008EASF4H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* Successor : HS0008EASF5H
Discontinued products False Tool False False
Embedded Software (Operating systems, middleware, device drivers.) : Top
Embedded OS HI7000/4 Real-time OS for SuperH Family µITRON4.0 Specification real-time OS for SH-1, SH-2, SH2-DSP, SH-2A and SH2A-FPU In Production False Tool False False
Embedded OS Real-Time OS Aware Debugging Function for task-level debugging of real-time OS applications. [Standard feature of High-performance Embedded Workshop]
* Available for debugging with a simulator or an emulator.
In Production False False False
Embedded OS Real-Time OS Aware Debugging Extension Function for task-level debugging of real-time OS applications with HI series OS or T-Kernel. [Debugging Extension]
* Optional product to extend an emulator debugger.
In Production False Tool False False
Evaluation Boards (CPU boards, reference boards.) : Top
Development Kit / CPU Board M3A-HS49G50 The M3A-HS49G50 is the CPU board provided for evaluating the functionality and performance of the SH7149 chip. In Production False False False

Disclaimer

The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.


End of content

Back To Top