Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

8 matches
(1 to 8 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF R5F71464AD80FPV SH-2 80 NO 32 SuperH SH7146 SH7146 NO NO 8 256 - Flash memory - 80 YES NO 5.5 4 - - 80 45 YES - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0080JA-A
(FP-80WV)
R5F71464AD80FPV -
PDF R5F71464AN80FPV SH-2 80 NO 32 SuperH SH7146 SH7146 NO NO 8 256 - Flash memory - 80 YES NO 5.5 4 - - 80 45 YES - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -20 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0080JA-A
(FP-80WV)
R5F71464AN80FPV -
PDF R5M71464BDXXXFPV SH-2 80 NO 32 SuperH SH7146 SH7146 NO NO 8 256 - Mask ROM - 80 YES NO 5.5 4 - - 80 45 NO - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0080JA-A
(FP-80WV)
R5M71464BDXXXFPV -
PDF R5F71494AD80FPV SH-2 80 NO 32 SuperH SH7146 SH7149 NO NO 8 256 - Flash memory - 80 YES NO 5.5 4 - - 100 63 YES - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5F71494AD80FPV -
PDF R5M71464BNXXXFPV SH-2 80 NO 32 SuperH SH7146 SH7146 NO NO 8 256 - Mask ROM - 80 YES NO 5.5 4 - - 80 45 NO - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -20 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0080JA-A
(FP-80WV)
R5M71464BNXXXFPV -
PDF R5F71494AN80FPV SH-2 80 NO 32 SuperH SH7146 SH7149 NO NO 8 256 - Flash memory - 80 YES NO 5.5 4 - - 100 63 YES - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -20 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5F71494AN80FPV -
PDF R5M71494BDXXXFPV SH-2 80 NO 32 SuperH SH7146 SH7149 NO NO 8 256 - Mask ROM - 80 YES NO 5.5 4 - - 100 63 NO - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -40 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5M71494BDXXXFPV -
PDF R5M71494BNXXXFPV SH-2 80 NO 32 SuperH SH7146 SH7149 NO NO 8 256 - Mask ROM - 80 YES NO 5.5 4 - - 100 63 NO - 11 - 1 - - - 24(shared with
MTU2 x 16, MTU2S x 8)
- 12 - - - - - - 85 -20 - NO NO NO - - - - 5 NO NO - - 0 3 - - - Mass Production PLQP0100KB-A
(FP-100UV)
R5M71494BNXXXFPV -

End of content

Back To Top