HD64F7145F50V
- Overview
- Documentation
- Design Support
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| HD64F7145F50V | Non-promotion | Tray | Pb free | Industry |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0144KB-A |
| Previous code | FP-144F |
| JEITA code | P-LFQFP144-20x20-0.50 |
| Name | LFQFP |
| Terminal count | 144 |
| Terminal pitch (mm) | 0.5 |
| Mass (g) [Reference value] |
1.4 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | plqp0144kb_a |
| Mount pad | fig0009e |
Americas
