Skip to main content

Loading...

Max. Freq (MHz)

RAM

Operating Voltage Min

Bit Size

  • 4
  • 8
  • 16
  • 32

Program memory

Pin Count

Subclock

10Bit A/D Converter

Ethernet

Data Flash

12Bit A/D Converter

USB HOST

ROM Type

  • Flash memory
  • Mask ROM

16Bit A/D Converter

USB Function

RTC

8Bit D/A Converter

USB OTG

8-bit Timer

10Bit D/A Converter

I2C-bus

16-bit Timer

12Bit D/A Converter

External Interrupt Pins

32-bit Timer

Operating Ambient Temperature Max

Low Voltage Detection

Watchdog Timer

Operating Ambient Temperature Min

Power-On Reset

8Bit A/D Converter

CAN (Channels)

Show More Parameters

15 matches
(1 to 15 are displayed.)

Compare Document Part No CPU Max. Freq (MHz) Subclock Bit Size Family Series Group MMU FPU RAM Program memory Data Flash ROM Type Cache type Int. main oscillator freq PLL RTC Operating Voltage Max Operating Voltage Min Note1 Note2 Pin Count I/O Ports CMOS I/O On-Chip Debug 8-bit Timer 16-bit Timer 32-bit Timer Watchdog Timer Other timer PWM Output (up to 8Bit) PWM Output (9-16Bit) PWM Output 8Bit A/D Converter 10Bit A/D Converter 12Bit A/D Converter 16Bit A/D Converter 8Bit D/A Converter 10Bit D/A Converter 12Bit D/A Converter 16Bit D/A Converter Operating Ambient Temperature Max Operating Ambient Temperature Min CAN (Channels) Ethernet USB HOST USB Function USB OTG I2C-bus Ext. address bus Ext. data bus (Bit) External Interrupt Pins Low Voltage Detection Power-On Reset DMAC EXDMAC CSI UART Lin IEBus Remarks Production Status Package
Code
Part No. Features
PDF HD6417145F50V SH-2 50 NO 32 SuperH SH7144 SH7145 NO NO 8 0 - ROMless - 50 YES NO 3.6 3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PLQP0144KB-A
(FP-144F)
HD6417145F50V -
PDF HD6417144F50V SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 0 - ROMless - 50 YES NO 3.6 3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD6417144F50V -
PDF HD6417145FW50V SH-2 50 NO 32 SuperH SH7144 SH7145 NO NO 8 0 - ROMless - 50 YES NO 3.6 3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PLQP0144KB-A
(FP-144F)
HD6417145FW50V -
PDF HD6417144FW50V SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 0 - ROMless - 50 YES NO 3.6 3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD6417144FW50V -
PDF HD6437145XXXF SH-2 50 NO 32 SuperH SH7144 SH7145 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PLQP0144KB-A
(FP-144F)
HD6437145XXXF -
PDF HD6437144XXXF SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD6437144XXXF -
PDF HD6437145XXXFW SH-2 50 NO 32 SuperH SH7144 SH7145 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PLQP0144KB-A
(FP-144F)
HD6437145XXXFW -
PDF HD6437145WXXXF SH-2 50 NO 32 SuperH SH7144 SH7145 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PLQP0144KB-A
(FP-144F)
HD6437145WXXXF -
PDF HD6437145WXXXFW SH-2 50 NO 32 SuperH SH7144 SH7145 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 144 98 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PLQP0144KB-A
(FP-144F)
HD6437145WXXXFW -
PDF HD6437144XXXFW SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD6437144XXXFW -
PDF HD6437144WXXXF SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD6437144WXXXF -
PDF HD6437144WXXXFW SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 256 - Mask ROM - 50 YES NO 3.6 3 - - 112 74 NO - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD6437144WXXXFW -
PDF HD64F7144F50V SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 256 - Flash memory - 50 YES NO 3.6 3 - - 112 74 YES - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD64F7144F50V -
PDF HD64F7145FW50V SH-2 50 NO 32 SuperH SH7144 SH7145 NO NO 8 256 - Flash memory - 50 YES NO 3.6 3 - - 144 98 YES - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PLQP0144KB-A
(FP-144F)
HD64F7145FW50V -
PDF HD64F7144FW50V SH-2 50 NO 32 SuperH SH7144 SH7144 NO NO 8 256 - Flash memory - 50 YES NO 3.6 3 - - 112 74 YES - 7 - 1 - - - 16(shared with MTU) - 8 - - - - - - 85 -40 - NO NO NO - 1 - - 9 NO NO 4 - 0 4 - - - Mass Production PRQP0112JB-A
(FP-112B)
HD64F7144FW50V -

End of content

Back To Top