SH7131, SH7132, SH7136, SH7137
Please use this pull down if you want to search for tools via tool categories and not through specific microcontrollers.
Software & Tools for SH7131, SH7132, SH7136, SH7137
To use E200F emulator with an MCU of SH7131 Group, select "SH7136". To use E200F emulator with an MCU of SH7132 Group, select "SH7137". SH7131 and SH7132 do not have on-chip debugging functions and are not supported by on-chip debugging emulators such as E10A-USB.
| Tool Category | Product Name | Overview | Status | Trial Copy |
Tool News |
Docs | Down- load |
Remark |
|---|---|---|---|---|---|---|---|---|
| Entry Tools (Renesas starter kit etc.) : Top | ||||||||
| Development Kit / Board | Renesas Starter Kit for SH7137 |
Developer's starter kit for Renesas microcomputer. A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design. [Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc. |
In production |
|
|
|
|
|
| Standard Tool Chain (Development tools for this device group.) : Top | ||||||||
| IDE | High-performance Embedded Workshop |
Renesas integrated development environment (IDE). (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families) This IDE, High-performance Embedded Workshop is the front-end GUI common to coding, building, and debugging. It is bundled with compiler packages and emulator products. It seamlessly integrates phases of development and allows you efficient development. |
In production |
|
|
|
|
|
| Coding Tool | C/C++ Compiler Package for SuperH Family |
C/C++ Compiler package for SuperH RISC engine family * Comes with the simulator debugger. |
In production |
|
|
|
|
|
| Coding Tool | MISRA C Rule Checker SQMlint | MISRA C Rule Checker | In production |
|
|
|
|
|
| Simulator | Simulator Debugger for SuperH Family |
Simulator debugger for the SuperH RISC engine family * This product is included in Compiler Package and is not available separately. |
In production |
|
|
|
|
|
| OCD Emulator | HS0005KCU01H | E10A-USB emulator not supporting AUD trace function. | In production |
|
|
|
|
Target connection info |
| OCD Emulator | HS0005KCU02H | E10A-USB emulator supporting AUD trace function. | In production |
|
|
|
|
Target connection info |
| OCD Emulator | E10A-USB | On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family. | In production |
|
|
|
|
Target connection info ★HIDE(EMU単体) |
| Full-spec Emulator | E200F | The E200F is a modular system that can build with your development tool requirements. Based on the Renesas H-UDI & AUD technology the E200F offers powerful debug features ranging from On Chip Debug, through real time trace to full In Circuit Emulation. | In production |
|
|
|
|
★HIDE(EMU単体) |
| Full-spec Emulator | R0E0200F1EMU00 | E200F full-spec emulator for SH7080, SH/Tiny, SH7137, SH7146, SH7147, SH7200, SH7210, SH7260, SH7280, SH7243, SH7216, and SH7250 series in the SuperH family | In production |
|
|
|
|
|
| Programmer (Unit) | E8a (On-chip debugging emulator) |
The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit. * This product is E8 emulator's successor. |
In production |
|
|
|
|
|
| Programmer (Unit) | HS0008EASF5H |
The HS0008EASF5H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available. * This product is HS0008EASF4H's successor. |
In production |
|
|
|
|
|
| Programmer (GUI) | Flash Development Toolkit | Flash Development Toolkit is the dedicated flash programming software for the SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, and 740 families. | In production |
|
|
|
|
|
| Programmer (Unit) | HS0008EASF4H |
The HS0008EASF4H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available. * Successor : HS0008EASF5H |
Discontinued product |
|
|
|
|
|
| Embedded Software (Operating systems, middleware, device drivers.) : Top | ||||||||
| Embedded OS | HI7000/4 Real-time OS for SuperH Family | µITRON4.0 Specification real-time OS for SH-1, SH-2, SH2-DSP, SH-2A and SH2A-FPU | In production |
|
|
|
|
|
| Embedded OS | Real-Time OS Aware Debugging |
Function for task-level debugging of real-time OS applications. [Standard feature of High-performance Embedded Workshop] * Available for debugging with a simulator or an emulator. |
In production |
|
|
|
|
|
| Embedded OS | Real-Time OS Aware Debugging Extension |
Function for task-level debugging of real-time OS applications with HI series OS or T-Kernel. [Debugging Extension] * Optional product to extend an emulator debugger. |
In production |
|
|
|
|
|
| Evaluation Boards (CPU boards, reference boards.) : Top | ||||||||
| Development Kit / CPU Board | M3A-HS37G50 | The M3A-HS37G50 is the CPU board provided for evaluating the functionality and performance of the SH7137 chip. | In production |
|
|
|
|
|
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
Americas