Skip to main content

Product Overview:

The SH7080 group offers a maximum operating frequency of 80 MHz, representing a 1.6-fold improvement in performance over Renesas Electronics's current SH7144 Series. This group incorporates a built-in power supply step-down circuit, and achieves 5V single power supply or 3.3V power supply operation. This group incorporates a maximum of 512 Kbytes of on-chip flash memory capable of constant single-cycle access through the use of cutting edge flash memory technology. In addition, this group includes various peripheral functions such as DMA, a multifunction timer and a high-speed A/D converter in a single chip.

Key Features:

  • High-performance single-chip RISC with SH-2 core
    • 104MIPS 80MHz
    • Built-in 32-bit multiplier
  • Built-in large-capacity memory (ROM/RAM)
    • SH7083/SH7084/SH7085 : (Flash 512KB/32KB), (Flash 256KB/16KB), (Mask256KB/16KB), (ROM less -/16KB)
    • SH7086 : (Flash 512KB/32KB)
  • Various peripheral functions
    • Powerful timer : MTU2(16bit×6ch), MTU2S (16bit×3ch),
      Compare match timer (CMT)(16bit×2ch)
    • A/D converters (10-bit resolution ) :
      10bit, 8ch (4ch x 2unit) (SH7083,SH7084,SH7085)
      10bit, 16ch (4ch x 2unit + 8ch x 1unit) (SH7086)
    • Serial IO with FIFO (SIOF) × 1channel
    • Serial communication interface (SCI) × 3 channels
    • Synchronous serial communication unit (SSU)× 1 channel
    • I2C Bus Interface : 1ch (except SH7083)
    • DMAC : 4 ch
    • Data transfer controller (DTC)
    • Bus state controller (BSC) : Conectable with various types of memory such as SDRAM.
    • H-UDI : On-chip debugging functions
      (Support AUD function by a device dedicated for system development)

Key Applications:

  • Digital audio/video products, Copiers, Card readers, General-purpose inverters, AC servos, Machine tools, Sequencers

e-Learning

Product Lineup:

Loading...

34 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F70865AD80FPV 32 512 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F70854AD80FPV 16 256 - 3 Mass Production -
PDF R5F70844AD80FPV 16 256 112 3 Mass Production PLQP0112JA-A
(FP-112EV)
PDF R5F70834AD80BGV 16 256 112 3 Mass Production PLBG0112GA-A
(BP-112V)
PDF R5F70865AN80FPV 32 512 176 3 Mass Production PLQP0176KB-A
(FP-176EV)
PDF R5F70854AN80FPV 16 256 - 3 Mass Production -
PDF R5F70844AN80FPV 16 256 112 3 Mass Production PLQP0112JA-A
(FP-112EV)
PDF R5F70834AD80FTV 16 256 100 3 Mass Production PTQP0100KA-A
(TFP-100BV)
PDF R5F70855AD80FPV 32 512 - 3 Mass Production -
PDF R5F70845AD80FPV 32 512 112 3 Mass Production PLQP0112JA-A
(FP-112EV)
PDF R5F70834AN80BGV 16 256 112 3 Mass Production PLBG0112GA-A
(BP-112V)
PDF R5F70855AN80FPV 32 512 - 3 Mass Production -
PDF R5F70845AN80FPV 32 512 112 3 Mass Production PLQP0112JA-A
(FP-112EV)
PDF R5F70834AN80FTV 16 256 100 3 Mass Production PTQP0100KA-A
(TFP-100BV)
PDF R5M70854ADXXXFPV 16 256 - 3 Mass Production -
PDF R5M70844ADXXXFPV 16 256 112 3 Mass Production PLQP0112JA-A
(FP-112EV)
PDF R5F70835AD80BGV 32 512 112 3 Mass Production PLBG0112GA-A
(BP-112V)
PDF R5M70854ANXXXFPV 16 256 - 3 Mass Production -
PDF R5M70844ANXXXFPV 16 256 112 3 Mass Production PLQP0112JA-A
(FP-112EV)
PDF R5F70835AD80FTV 32 512 100 3 Mass Production PTQP0100KA-A
(TFP-100BV)

End of content

Back To Top