Overview
Through the use of cutting-edge flash memory technology, the SH7080 Series features high speed flash memory capable of constant single cycle (12.5 ns) access even when operating at 80 MHz.
This represents a 1.6-fold improvement in CPU performance. The provision of an on-chip power supply step-down circuit in this new series allows the use of a 3.3 V or 5 V single power supply. This makes it possible to cut back on the use of peripheral ICs such as an external power supply circuit or level shifter, and so reduce system costs.
Key Application
- Digital audio/video products
- Copiers
- Card readers
- General-purpose inverters
- AC servos
- Machine tools
- Sequencers

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
SH7083, SH7084, SH7085, SH7086 - |
||||||
|
Development Environment |
3 - 5.5 | 80 | 256 - 512 | 16 - 32 | 100,112,176 | |
Americas