SH7058S, SH7059
Product Overview:
The SH7058S and SH7059 are single-chip RISC microcontroller that integrates a RISC CPU core SH-2E using an original Renesas architecture with peripheral functions required for system configuration.
The SH7058S and SH7059 are completely compatible with SH7058. This LSI includes on-chip peripheral functions necessary for system configuration, such as a floating-point unit (FPU) , ROM , RAM, a direct memory access controller (DMAC), timers, a serial communication interface (SCI), controller are a network-II (HCAN-II), A/D converter, interrupt controller (INTC), and I/O ports.
ROM and SRAM can be directly connected by means of an external memory access support function, greatly reducing system cost.
On-chip ROM is available as flash memory in the F-ZTAT* (Flexible Zero Turn Around Time) version. The flash memory can be programmed with a programmer that supports this LSI programming, and can also be programmed and erased by software. Since the programming/erasing control program is included as firmware, programming and erasing can be performed by calling this program with a user program. This enables the chip to be programmed by the user while mounted on a board.
Note: * F-ZTAT is a trademark of Renesas Electronics, Corp.
Key Features:
- High-performance single-chip RISC with SH-2E core
- 104MIPS/80MHz/3.3 V (I/O: 5V)
- High-speed multiplication/accumulation operations
- Built-in 32-bit multiplier
- Built-in single-precision floating-point operation unit
- Built-in large capacity flash memory with a single power supply and large capacity RAM
- 1 MB Flash ROM/48 kB RAM(SH7058SC)
- 1.5MB Flash ROM/80 kB RAM(SH7059)
- Write and erase operations available with the single power supply
- Powerful peripheral functions
- Timer: ATU-II
- Compare match timer: 2 ch
- A/D converter: 10 bit x 32 ch
- Serial: 5 ch
- Clock synchronous serial: 2 ch
- DMAC: 4 ch
- HCAN: 2 ch
- Development environment
- Full-function emulator E6000H
- Package
- FP-256H/BP-272
Key Applications:
- Automobile Engine Control, FAs, Industrial Equipment, CommunicationTerminals, and Color PPCs
e-Learning
Product Lineup:
Loading...
Americas